14-pin (D) package image

OPA4820IDR ACTIVE

Quad, Unity-Gain, Low-Noise, Voltage-Feedback Operational Amplifier

ACTIVE Custom reel may be available
Same as: OPA4820IDR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

OPA4830IPWR ACTIVE Quad, Low-Power, Single-Supply, Wideband Operational Amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA4820ID ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More OPA4820 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the OPA4820

  • HIGH BANDWIDTH: 220MHz (G = +2)
  • HIGH OUTPUT CURRENT: ±85mA
  • LOW INPUT NOISE: 2.5nV/Hz
  • LOW SUPPLY CURRENT: 5.7mA/ch
  • FLEXIBLE SUPPLY VOLTAGE:
    ±2V to ±6.3V Dual Supply
    +4V to +12.6V Single Supply
  • EXCELLENT DC ACCURACY:
    • Maximum 25°C Input Offset Voltage = 0.8mV
    • Maximum 25°C Input Offset Current = 500nA
  • APPLICATIONS
    • LOW–COST VIDEO LINE DRIVERS
    • ADC PREAMPS
    • ACTIVE FILTERS
    • LOW–NOISE INTEGRATORS
    • PORTABLE TEST EQUIPMENT
    • OPTICAL CHANNEL AMPLIFIERS
    • LOW–POWER, BASEBAND AMPLIFIERS
    • CCD IMAGING CHANNEL AMPLIFIERS
    • OPA4650 UPGRADE

All trademarks are the property of their respective owners.

Description for the OPA4820

The OPA4820 provides a wideband, unity-gain stable, voltage-feedback amplifier with a very low input noise voltage and high output current using a low 5.7mA/ch supply current. At unity-gain, the OPA4820 gives > 600MHz bandwidth with < 1 dB peaking. The OPA4820 complements this high-speed operation with excellent DC precision in a low-power device. A worst-case input offset voltage of ±0.8mV and an offset current of ±500nA give excellent absolute DC precision for pulse amplifier applications.

Minimal input and output voltage swing headroom allow the OPA4820 to operate on a single +5V supply with > 2VPP output swing. While not a rail-to-rail (RR) output, this swing will support most emerging analog-to-digital converter (ADC) input ranges with lower power and noise than typical RR output op amps.

Exceptionally low dG/dP (0.01%/0.03°) supports low-cost composite video line driver applications. Existing designs can use the industry-standard quad pinout SO-14 package while emerging high-density portable applications can use the TSSOP-14.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA4820ID ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more