7-pin (KTW) package image

OPA548F/500 ACTIVE

High-voltage, high-current, wide-output-voltage-swing power operational amplifier

ACTIVE Custom reel may be available
Same as: OPA548F/500.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA548FKTWT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-263 (KTW) | 7
Operating temperature range (°C) -40 to 85
Package qty | Carrier 500 | LARGE T&R

Features for the OPA548

  • Wide supply range
    • Single supply: 8 V to 60 V
    • Dual supply: ±4 V to ±30 V
  • High-output current:
    • 3-A continuous
    • 5-A peak
  • Wide output voltage swing
  • Fully protected:
    • Thermal shutdown
    • Adjustable current limit
  • Output disable control˜
  • Thermal shutdown indicator
  • High slew rate: 10 V
  • Low quiescent current
  • Packages:
    • 7-lead TO-220, zip and straight leads
    • 7-lead DDPAK surface-mount

Description for the OPA548

The OPA548 device is a low-cost, high-voltage, and high-current operational amplifier that is designed to drive a wide variety of loads. A laser-trimmed, monolithic, integrated circuit provides excellent low-level signal accuracy and high-output voltage and current.

The OPA548 operates from either single or dual supplies for design flexibility. In single-supply operation, the input common-mode range extends below ground.

The OPA548 is internally protected against overtemperature conditions and current overloads. In addition, the OPA548 is designed to provide an accurate, user-selected current limit. Unlike other designs that use a power resistor in series with the output current path, the OPA548 senses the load indirectly. The current limit is adjustable from 0 A to 5 A with an external resistor and potentiometer, or controllable digitally with a voltage-out or current-out DAC.

The Enable/Status (E/S) pin provides two functions. An input on the pin not only disables the output stage to effectively disconnect the load, but also reduces the quiescent current to conserve power. The E/S pin output can be monitored to determine if the OPA548 is in thermal shutdown.

The OPA548 device is available in an industry-standard 7-lead staggered and straight lead TO-220 package, and a 7-lead DDPAK surface-mount plastic power package. The copper tab allows easy mounting to a heat sink or circuit board for excellent thermal performance. The device is specified for operation over the extended industrial temperature range, –40°C to 85°C. A SPICE macromodel is available for design analysis.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPA548FKTWT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more