8-pin (DCU) package image

PCA9306TDCURQ1 ACTIVE

Automotive 2-bit bidirectional 400-kHz I2C/SMBus voltage level translator

ACTIVE Custom reel may be available
Same as: PCA9306TDCURQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DCU) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the PCA9306-Q1

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 2: –40°C to 105°C, TA
    • HBM ESD classification level H2
    • CDM ESD classification level C4B
  • 2-Bit bidirectional translator for SDA and SCL lines in mixed-mode I2C applications
  • Compatible with I2C and SMBus
  • Less than 1.5-ns maximum propagation delay to accommodate standard-mode and fast-mode I2C devices and multiple controllers
  • Allows voltage-level translation between
    • 1.2-V VREF1 and 1.8-V, 2.5-V, 3.3-V, or 5-V VREF2
    • 1.8-V VREF1 and 2.5-V, 3.3-V, or 5-V VREF2
    • 2.5-V VREF1 and 3.3-V, or 5-V VREF2
    • 3.3-V VREF1 and 5-V VREF2
  • Provides bidirectional voltage translation with no direction pin
  • Low 3.5-Ω ON-state connection between input and output ports provides less signal distortion
  • Open-drain I2C I/O Ports (SCL1, SDA1, SCL2, and SDA2)
  • 5-V tolerant I2C I/O ports to support mixed-mode signal operation
  • High-impedance SCL1, SDA1, SCL2, and SDA2 pins for EN = low
  • Lock-up-free operation for isolation when EN = Low
  • Flow-through pinout for ease of printed-circuit board trace routing
  • Latch-up performance exceeds 100 mA Per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 200-V Machine model (A115-A)
    • 1000-V Charged-device model (C101)

Description for the PCA9306-Q1

This dual bidirectional I2C and SMBus voltage-level translator, with an enable (EN) input, is operational from 1.2-V to 3.3-V VREF1 and 1.8-V to 5.5-V VREF2.

The PCA9306-Q1 allows bidirectional voltage translations between 1.2 V and 5 V, without the use of a direction pin. The low ON-state resistance (ron) of the switch allows connections to be made with minimal propagation delay. When EN is high, the translator switch is ON, and the SCL1 and SDA1 I/O are connected to the SCL2 and SDA2 I/O, respectively, allowing bidirectional data flow between ports. When EN is low, the translator switch is off, and a high-impedance state exists between ports.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more