PCI2040

ACTIVE

PCI to DSP bridge controller, compliant to CompactPCI hot swap specification 1.0

Product details

Type Bridge Protocols PCIe Applications PCIe Number of channels 1 Speed (max) (Gbpp) 0.033 Supply voltage (V) 3.3, 5 Rating Catalog Operating temperature range (°C) 0 to 70
Type Bridge Protocols PCIe Applications PCIe Number of channels 1 Speed (max) (Gbpp) 0.033 Supply voltage (V) 3.3, 5 Rating Catalog Operating temperature range (°C) 0 to 70
LQFP (PGE) 144 484 mm² 22 x 22
  • PCI bus target only, supporting both single-word reads and writes
  • Write transaction posting for improved PCI bus performance
  • Provides glueless interface to host port interface (HPI) port of C54x and/or C6x
  • Up to four DSP devices on HPI
  • Allows direct access to program and control external devices connnected to PCI2040
  • Serial ROM interface for loading subsystem ID and subsystem vendor ID
  • A 16-bit general-purpose bus (GPB) that provides glueless interface to TI JTAG TBC
  • 3.3-V core logic with universal PCI interface compatible with 3.3-V to 5-V signaling environments
  • Advanced submicron, low-power CMOS technology
  • 144-pin device and choice of surface mount packaging: TQFP or 12 mm x 12 mm MicroStar BGA
  • Up to 33 MHz PCI bus frequency
  • PCI bus target only, supporting both single-word reads and writes
  • Write transaction posting for improved PCI bus performance
  • Provides glueless interface to host port interface (HPI) port of C54x and/or C6x
  • Up to four DSP devices on HPI
  • Allows direct access to program and control external devices connnected to PCI2040
  • Serial ROM interface for loading subsystem ID and subsystem vendor ID
  • A 16-bit general-purpose bus (GPB) that provides glueless interface to TI JTAG TBC
  • 3.3-V core logic with universal PCI interface compatible with 3.3-V to 5-V signaling environments
  • Advanced submicron, low-power CMOS technology
  • 144-pin device and choice of surface mount packaging: TQFP or 12 mm x 12 mm MicroStar BGA
  • Up to 33 MHz PCI bus frequency

The TI PCI2040 is a PCI-DSP bridge that provides a glueless connection between the 8-bit host port interface (HPI) port on the TMS320C54X or the 16-bit HPI port on TMS320C6X to the high performance PCI bus. It provides a PCI bus target interface compliant with the PCI Local Bus Specification.

The PCI2040 provides several external interfaces: the PCI bus interface with compact PCI support, the HPI port interface with support for up to four DSPs, a serial ROM interface, a general-purpose input/output interface (GPIOs), and a 16-bit general-purpose bus to provide a glueless interface to TI JTAG test bus controller (TBC). The PCI2040 universal target-only PCI interface is compatible with 3.3-V to 5-V signaling environments.

The PCI2040 interfaces with DSPs via a data bus (HPI port). The PCI2040 also provides a serial ROM interface for preloading several registers including the subsystem ID and subsystem vendor ID.

The PCI2040, compliant with the latest PCI Bus Power Management Interface Specification, provides serveral low-power features that reduce power consumption. Furthermore, an advanced CMOS process achieves low system power consumption.

Unused PCI2040 inputs mus be pulled to a valid logic level using a pullup resistor.

The TI PCI2040 is a PCI-DSP bridge that provides a glueless connection between the 8-bit host port interface (HPI) port on the TMS320C54X or the 16-bit HPI port on TMS320C6X to the high performance PCI bus. It provides a PCI bus target interface compliant with the PCI Local Bus Specification.

The PCI2040 provides several external interfaces: the PCI bus interface with compact PCI support, the HPI port interface with support for up to four DSPs, a serial ROM interface, a general-purpose input/output interface (GPIOs), and a 16-bit general-purpose bus to provide a glueless interface to TI JTAG test bus controller (TBC). The PCI2040 universal target-only PCI interface is compatible with 3.3-V to 5-V signaling environments.

The PCI2040 interfaces with DSPs via a data bus (HPI port). The PCI2040 also provides a serial ROM interface for preloading several registers including the subsystem ID and subsystem vendor ID.

The PCI2040, compliant with the latest PCI Bus Power Management Interface Specification, provides serveral low-power features that reduce power consumption. Furthermore, an advanced CMOS process achieves low system power consumption.

Unused PCI2040 inputs mus be pulled to a valid logic level using a pullup resistor.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet PCI-DSP Bridge Controller datasheet (Rev. A) 27 Sep 2006
Application note Interfacing the PCI2040 to the TMS320VC5420 DSP 28 Jun 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
LQFP (PGE) 144 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos