Product details

Number of DAC channels 8 Analog inputs 0 Analog outputs 8 DAC SNR (typ) (dB) 105 Sampling rate (max) (kHz) 192 Control interface I2C, SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -25 to 70 Rating Catalog
Number of DAC channels 8 Analog inputs 0 Analog outputs 8 DAC SNR (typ) (dB) 105 Sampling rate (max) (kHz) 192 Control interface I2C, SPI Resolution (Bits) 24 Architecture Delta-Sigma Operating temperature range (°C) -25 to 70 Rating Catalog
SSOP (DBQ) 28 59.4 mm² 9.9 x 6
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 105 dB Typical
    • SNR: 105 dB Typical
    • THD+N: 0.002% Typical
    • Full-Scale Output: 3.9 VPP Typical
  • 4x/8x Oversampling Interpolation Filter:
    • Stop-Band Attenuation: -50 dB
    • Passband Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, or 1152 fS with Autodetect
  • Zero Flags for Selectable Channel Combinations
  • Serial Port (SPI/I2C) for Mode Control
  • User-Programmable Functions:
    • Flexible Audio Data Formats
      • Right-Justified, I2S, and Left-Justified
      • 16-, 18-, 20-, and 24-Bit Audio Data
    • Digital Attenuation: Mode Selectable
      • 0 dB to -63 dB, 0.5-dB/step
      • 0 dB to -100 dB, 1-dB/step
    • Soft Mute
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
  • Single Power-Supply Operation: 5-V Analog, 5-V Digital
  • Package: SSOP-28 (150 mil)
  • Pin-Compatible with PCM1780
  • APPLICATIONS
    • Integrated A/V Receivers
    • DVD Movie and Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • DVD Add-On Cards for High-End PCs
    • Digital Audio Workstations
    • Other Multichannel Audio Systems

System Two, Audio Precision are trademarks of Audio Precision, Inc.
SPI is a trademark of Motorola.
I2C, I2S are trademarks of NXP Semiconductors.

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 105 dB Typical
    • SNR: 105 dB Typical
    • THD+N: 0.002% Typical
    • Full-Scale Output: 3.9 VPP Typical
  • 4x/8x Oversampling Interpolation Filter:
    • Stop-Band Attenuation: -50 dB
    • Passband Ripple: ±0.04 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, or 1152 fS with Autodetect
  • Zero Flags for Selectable Channel Combinations
  • Serial Port (SPI/I2C) for Mode Control
  • User-Programmable Functions:
    • Flexible Audio Data Formats
      • Right-Justified, I2S, and Left-Justified
      • 16-, 18-, 20-, and 24-Bit Audio Data
    • Digital Attenuation: Mode Selectable
      • 0 dB to -63 dB, 0.5-dB/step
      • 0 dB to -100 dB, 1-dB/step
    • Soft Mute
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
  • Single Power-Supply Operation: 5-V Analog, 5-V Digital
  • Package: SSOP-28 (150 mil)
  • Pin-Compatible with PCM1780
  • APPLICATIONS
    • Integrated A/V Receivers
    • DVD Movie and Audio Players
    • HDTV Receivers
    • Car Audio Systems
    • DVD Add-On Cards for High-End PCs
    • Digital Audio Workstations
    • Other Multichannel Audio Systems

System Two, Audio Precision are trademarks of Audio Precision, Inc.
SPI is a trademark of Motorola.
I2C, I2S are trademarks of NXP Semiconductors.

The PCM1680 is a CMOS, monolithic integrated circuit which features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small SSOP-28. The DACs use TI's enhanced multilevel delta-sigma (%#x394;) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1680 accepts industry-standard audio data formats with 16-bit to 24-bit audio data. Sampling rates up to 200 kHz are supported. The PCM1680 provides a full set of user-programmable functions through a serial control port, using an SPI or I2C interface.

The PCM1680 is a CMOS, monolithic integrated circuit which features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small SSOP-28. The DACs use TI's enhanced multilevel delta-sigma (%#x394;) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1680 accepts industry-standard audio data formats with 16-bit to 24-bit audio data. Sampling rates up to 200 kHz are supported. The PCM1680 provides a full set of user-programmable functions through a serial control port, using an SPI or I2C interface.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
PCM1690 ACTIVE 113dB SNR 8-Channel Audio DAC with Differential Outputs Improved SNR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 24-Bit, 192-kHz Sampling, Enhanced Multilevel, Delta-Sigma, Audio D/A Converter datasheet (Rev. B) 23 Oct 2008
EVM User's guide DEM-DAI1680 PCI1680 Evaluation Board 07 Feb 2007
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLAC235 PCM1680EVM - Graphical User Interface (GUI) Software

Supported products & hardware

Supported products & hardware

Products
Audio DACs
PCM1680 105dB SNR 8-Channel Audio DAC
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos