14-pin (D) package image

PCM1801U LAST TIME BUY

93dB SNR Stereo ADC with Single-Ended Inputs

Same as: PCM1801U.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
PCM1801U is in the process of being discontinued
open-in-new Compare alternates

Similar functionality to the compared device.

PCM1822IRTER ACTIVE Stereo, 117-dB SNR, 192-kHz, low-power, hardware-controlled, audio ADC

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1801U/2K LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM1801 information

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -25 to 85
Package qty | Carrier 50 | TUBE

Features for the PCM1801

  • Dual 16-Bit Monolithic ADC
  • Single-Ended Voltage Input
  • Antialiasing Filter Included
  • 64× Oversampling Decimation Filter:
    Pass-Band Ripple: ±0.05 dB
    Stop-Band Attenuation: -65 dB
  • Analog Performance:
    THD+N: -88 dB (typical)
    SNR: 93 dB (typical)
    Dynamic Range: 93 dB (typical)
    Internal High-Pass Filter
  • PCM Audio Interface: Left-Justified, I2S
  • Sampling Rate: 4 kHz to 48 kHz
  • System Clock: 256 fS, 384 fS, or 512 fS
  • Single 5-V Power Supply
  • Small SO-14 Package
  • APPLICATIONS
    • DVD Recorders
    • DVD Receivers
    • AV Amplifier Receivers
    • Electric Musical Instruments

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

Description for the PCM1801

The PCM1801 is a low-cost, single-chip stereo analog-to-digital converter (ADC) with single-ended analog voltage inputs. The PCM1801 uses a delta-sigma modulator with 64 times oversampling, a digital decimation filter, and a serial interface that supports slave mode operation and two data formats. The PCM1801 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1801U/2K LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more