20-pin (DB) package image

PCM1803ADBR ACTIVE

103-dB SNR stereo analog-to-digital converter (ADC) with single-ended inputs

ACTIVE Custom reel may be available
Same as: PCM1803ADBRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price (USD)
1 99 $2.046
100 249 $1.793
250 999 $1.257
1,000 + 99,999,999 $1.013

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1803ADB ACTIVE
Package qty | Carrier 65 | TUBE
Inventory
Qty | Price (USD) 1ku | $2.060 1 99 $4.161 100 249 $3.646 250 999 $2.556 1,000 + 99,999,999 $2.060

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM1803A

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • Oversampling Decimation Filter:
    • Oversampling Frequency: ×64, ×128
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: –65 dB
    • On-Chip High-Pass Filter: 0.84 Hz (44.1 kHz)
  • High-Performance:
    • THD+N: –95 dB (Typically)
    • SNR: 103 dB (Typically)
    • Dynamic Range: 103 dB (Typically)
  • PCM Audio Interface:
    • Master or Slave Mode Selectable
    • Data Formats:
      • 24-Bit Left-Justified
      • 24-Bit I2S
      • 20-, 24-Bit Right-Justified
  • Sampling Rate: 16 kHz to 96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
  • Dual Power Supplies: 5 V for Analog, 3.3 V for Digital
  • Package: 20-Pin SSOP

Description for the PCM1803A

The PCM1803A device is high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1803A uses a delta-sigma modulator with 64- and 128-times oversampling, and includes a digital decimation filter and high-pass filter, which removes the DC component of the input signal. For various applications, the PCM1803A supports master and slave modes and four data formats in serial interface. The PCM1803A is suitable for a wide variety of cost-sensitive consumer applications where good performance and operation from a 5-V analog supply and 3.3-V digital supply are required. The PCM1803A is fabricated using a highly-advanced CMOS process and is available in a small 20-pin SSOP package.

Pricing

Qty Price (USD)
1 99 $2.046
100 249 $1.793
250 999 $1.257
1,000 + 99,999,999 $1.013

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1803ADB ACTIVE
Package qty | Carrier 65 | TUBE
Inventory
Qty | Price (USD) 1ku | $2.060 1 99 $4.161 100 249 $3.646 250 999 $2.556 1,000 + 99,999,999 $2.060

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more