28-pin (DB) package image

PCM1804DBR ACTIVE

112dB SNR Stereo ADC With Differential Inputs

ACTIVE Custom reel may be available
Same as: PCM1804DBRG4, PCM1804DBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1804DB ACTIVE
Package qty | Carrier 47 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 28
Operating temperature range (°C) -10 to 70
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM1804

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • High Performance:
    • Dynamic Range: 112 dB (Typical)
    • SNR: 111 dB (Typical)
    • THD+N: -102 dB (Typical)
  • High-Performance Linear Phase Antialias Digital Filter:
    • Pass-Band Ripple: ±0.005 dB
    • Stop-Band Attenuation: -100 dB
  • Fully Differential Analog Input: ±2.5 V
  • Audio Interface: Master- or Slave-Mode Selectable
  • Data Formats: Left-Justified, I2S, Standard 24-Bit, and DSD
  • Function:
    • Peak Detection
    • High-Pass Filter (HPF): -3 dB at 1 Hz, fS = 48 kHz
  • Sampling Rate up to 192 kHz
  • System Clock: 128 fS, 256 fS, 384 fS,
    512 fS, or 768 fS
  • Dual Power Supplies:
    • 5 V for Analog
    • 3.3 V for Digital
  • Power Dissipation: 225 mW
  • Small 28-Pin SSOP
  • DSD Output: 1 Bit, 64 fS
  • APPLICATIONS
    • AV Amplifier
    • MD Player
    • Digital VTR
    • Digital Mixer
    • Digital Recorder

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

Description for the PCM1804

The PCM1804 is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input. The PCM1804 uses a precision delta-sigma modulator and includes a linear phase antialias digital filter and high-pass filter (HPF) that removes dc offset from the input signal. The PCM1804 is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804 can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804 is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1804DB ACTIVE
Package qty | Carrier 47 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more