16-pin (PW) package image

PCM3008T/2K ACTIVE

Low-Power and Low-Voltage Stereo CODEC with line-out (H/W Control)

ACTIVE Custom reel may be available
Same as: PCM3008T/2K.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -25 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM3008

  • 16-Bit Delta-Sigma ADC and DAC
  • Stereo ADC:
    • Single-Ended Voltage Input
    • Anti-Aliasing Filter Included
    • High Performance
    • THD+N: -84 dB
    • SNR: 88 dB
    • Dynamic Range: 88 dB
    • 1/64× Decimation Digital Filter
    • Passband Ripple: ±0.05 dB
    • Stopband Attenuation: -65 dB
    • Digital HPF Included
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog LPF and FIR Filter Included
    • High Performance
    • THD+N: -88 dB
    • SNR: 92 dB
    • Dynamic Range: 92 dB
    • 8× Oversampling Digital Filter
    • Passband Ripple: ±0.1 dB
    • Stopband Attenuation: -43 dB
  • Audio Data Format:
    • ADC: 16-bit, Left-Justified
    • DAC: 16-bit, Right-Justified
  • Special Built-In Functions:
    • Digital De-Emphasis: 32, 44.1, 48 kHz
    • ADC/DAC Independent Power Down With Pop-Noise Free Muting
  • Sampling Rate: 8 kHz to 48 kHz
  • System Clock: 256fS, 384fS, 512fS
  • Low Voltage Power Supply:
    • 2.4 V TYP, 2.1 V MIN to 3.6 V MAX
  • Low Power Dissipation:
    • 32 mW at VCC = 2.4 V
  • Package: 16-Pin TSSOP
  • APPLICATIONS
    • Digital Video Camera
    • Portable MD Player
    • Other Portable System

Description for the PCM3008

The PCM3008 is a low cost single chip 16-bit stereo audio codec with single-ended analog voltage input and output.

Both ADCs and DACs employ delta-sigma modulation with 64-times oversampling. ADCs include a digital decimation filter and digital high pass filter. DACs include an 8-times oversampling digital interpolation filter, digital de-emphasis filter and pop-noise free muting which works during the power down ON/OFF sequence. The PCM3008 accepts left-justified format for ADC, and right-justified format for DAC. Independent power-down modes for ADC and DAC are provided.

The PCM3008 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required. It is fabricated using a highly advanced CMOS process and is available in a small 16-pin TSSOP package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more