Product details

PGA/VGA PGA Number of channels 2 Vs (min) (V) 2.2 Vs (max) (V) 5.5 Input type Single-ended Output type Single-ended Input offset drift (±) (typ) (µV/°C) 0.6 Interface type SPI Noise at 1 kHz (typ) (V√Hz) 0.000000013 BW at Acl (MHz) 10 Acl, min spec gain (V/V) 1 Gain (max) (dB) 46 Architecture CMOS Features Binary gains, Daisy chain, Shutdown Vos (offset voltage at 25°C) (typ) (mV) 0.025 Input voltage noise (typ) (µV√Hz) 0.012 Slew rate (typ) (V/µs) 3 Iq per channel (typ) (mA) 1.08 Gain error (typ) (%) 0.006 Gain drift (max) (ppm/°C) 0.5 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 2 Vs (min) (V) 2.2 Vs (max) (V) 5.5 Input type Single-ended Output type Single-ended Input offset drift (±) (typ) (µV/°C) 0.6 Interface type SPI Noise at 1 kHz (typ) (V√Hz) 0.000000013 BW at Acl (MHz) 10 Acl, min spec gain (V/V) 1 Gain (max) (dB) 46 Architecture CMOS Features Binary gains, Daisy chain, Shutdown Vos (offset voltage at 25°C) (typ) (mV) 0.025 Input voltage noise (typ) (µV√Hz) 0.012 Slew rate (typ) (V/µs) 3 Iq per channel (typ) (mA) 1.08 Gain error (typ) (%) 0.006 Gain drift (max) (ppm/°C) 0.5 Rating Catalog Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Rail-to-Rail Input and Output
  • Offset: 25 µV (Typical), 100 µV
    (Maximum)
  • Zerø Drift: 0.35 µV/°C (Typical), 1.2 µV/°C
    (Maximum)
  • Low Noise: 12 nV/√Hz
  • Input Offset Current: ±5 nA Maximum (25°C)
  • Gain Error: 0.1% Maximum (G ≥ 32),
    0.3% Maximum (G > 32)
  • Binary Gains: 1, 2, 4, 8, 16, 32, 64, 128 (PGA112,
    PGA116)
  • Scope Gains: 1, 2, 5, 10, 20, 50, 100, 200
    (PGA113, PGA117)
  • Gain Switching Time: 200 ns
  • 2 Channel MUX: PGA112, PGA113
    10 Channel MUX: PGA116, PGA117
  • Four Internal Calibration Channels
  • Amplifier Optimized for Driving CDAC ADCs
  • Output Swing: 50 mV to Supply Rails
  • AVDD and DVDD for Mixed Voltage Systems
  • IQ = 1.1 mA (Typical)
  • Software and Hardware Shutdown: IQ ≤ 4 µA
    (Typical)
  • Temperature Range: –40°C to 125°C
  • SPI™ Interface (10 MHz) With Daisy-Chain
    Capability
  • Rail-to-Rail Input and Output
  • Offset: 25 µV (Typical), 100 µV
    (Maximum)
  • Zerø Drift: 0.35 µV/°C (Typical), 1.2 µV/°C
    (Maximum)
  • Low Noise: 12 nV/√Hz
  • Input Offset Current: ±5 nA Maximum (25°C)
  • Gain Error: 0.1% Maximum (G ≥ 32),
    0.3% Maximum (G > 32)
  • Binary Gains: 1, 2, 4, 8, 16, 32, 64, 128 (PGA112,
    PGA116)
  • Scope Gains: 1, 2, 5, 10, 20, 50, 100, 200
    (PGA113, PGA117)
  • Gain Switching Time: 200 ns
  • 2 Channel MUX: PGA112, PGA113
    10 Channel MUX: PGA116, PGA117
  • Four Internal Calibration Channels
  • Amplifier Optimized for Driving CDAC ADCs
  • Output Swing: 50 mV to Supply Rails
  • AVDD and DVDD for Mixed Voltage Systems
  • IQ = 1.1 mA (Typical)
  • Software and Hardware Shutdown: IQ ≤ 4 µA
    (Typical)
  • Temperature Range: –40°C to 125°C
  • SPI™ Interface (10 MHz) With Daisy-Chain
    Capability

The PGA112 and PGA113 devices (binary and scope gains) offer two analog inputs, a three-pin SPI interface, and software shutdown in a 10-pin, VSSOP package. The PGA116 and PGA117 (binary and scope gains) offer 10 analog inputs, a SPI interface with daisy-chain capability, and hardware and software shutdown in a 20-pin TSSOP package.

All versions provide internal calibration channels for system-level calibration. The channels are tied to GND, 0.9 VCAL, 0.1 VCAL, and VREF, respectively. VCAL, an external voltage connected to Channel 0, is used as the system calibration reference. Binary gains are: 1, 2, 4, 8, 16, 32, 64, and 128; scope gains are: 1, 2, 5, 10, 20, 50, 100, and 200.

The PGA112 and PGA113 devices (binary and scope gains) offer two analog inputs, a three-pin SPI interface, and software shutdown in a 10-pin, VSSOP package. The PGA116 and PGA117 (binary and scope gains) offer 10 analog inputs, a SPI interface with daisy-chain capability, and hardware and software shutdown in a 20-pin TSSOP package.

All versions provide internal calibration channels for system-level calibration. The channels are tied to GND, 0.9 VCAL, 0.1 VCAL, and VREF, respectively. VCAL, an external voltage connected to Channel 0, is used as the system calibration reference. Binary gains are: 1, 2, 4, 8, 16, 32, 64, and 128; scope gains are: 1, 2, 5, 10, 20, 50, 100, and 200.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
PGA112 ACTIVE Zero-drift, 100-µV offset, 12-nV/√Hz noise, RRO (binary gain) programmable gain amp with 2-ch mux This device offers binary gains 1, 2, 4, 8, 16, 32, 64, 128 instead of scope gains
Same functionality with different pin-out to the compared device
LMP8358 ACTIVE Zero-Drift, Programmable Instrumentation Amplifier with Diagnostics Dual-channel scope gains with SPI Interface
PGA116 ACTIVE Zero-Drift, 100-µV offset, 12-nV/√Hz noise, RRO (binary gain) programmable gain amp w This device offers 10 channel mux instead of 2 channel mux, and binary gains instead of scope gains.
PGA117 ACTIVE Zero-drift, 100-µV offset, 12-nV/√Hz noise, RRO (scope gain) programmable gain amp with 10-ch mux This device offers 10 channel mux instead of 2 channel mux.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet PGA11x Zerø-Drift Programmable Gain Amplifier With Mux datasheet (Rev. C) PDF | HTML 30 Nov 2015
EVM User's guide PGA112/113EVM Users Guide (Rev. A) 17 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PGA113EVM-B — PGA113 Evaluation Module Rev B

The PGA113EVM is an evaluation module that is used to fully evaluate the PGA113 programmable gain amplifier. The PGA113EVM consists of two printed circuit boards (PCBs). One board (the SM-USB-DIG Platform) generates the digital signals required to communicate with the PGA113. The second board is (...)

User guide: PDF
Not available on TI.com
Support software

SBOC272 PGA112/113EVM Software

Supported products & hardware

Supported products & hardware

Products
Programmable & variable gain amplifiers (PGAs & VGAs)
PGA112 Zero-drift, 100-µV offset, 12-nV/√Hz noise, RRO (binary gain) programmable gain amp with 2-ch mux PGA113 Zero-drift, 100-µV offset, 12-nV/√Hz noise, RRO (scope gain) programmable gain amp with 2-ch mux
Support software

SBOC426 PGA112/113EVM Source Code

Supported products & hardware

Supported products & hardware

Products
Programmable & variable gain amplifiers (PGAs & VGAs)
PGA112 Zero-drift, 100-µV offset, 12-nV/√Hz noise, RRO (binary gain) programmable gain amp with 2-ch mux PGA113 Zero-drift, 100-µV offset, 12-nV/√Hz noise, RRO (scope gain) programmable gain amp with 2-ch mux
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos