36-pin (RHH) package image

PGA300ARHHR ACTIVE

PGA300 Signal Conditioner and Transmitter for Pressure Sensors

ACTIVE Custom reel may be available
Same as: PGA300ARHHR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA300ARHHT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Military
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHH) | 36
Operating temperature range (°C) -40 to 150
Package qty | Carrier 2,500 | LARGE T&R

Features for the PGA300

  • Analog features:
    • Analog front-end for resistive bridge sensors
    • Accommodates sensor sensitivities from 1mV/V to 135mV/V
    • On-chip temperature sensor
    • Programmable gain
    • 16-bit sigma-delta analog-to-digital converter for signal channel
    • 16-bit sigma-delta analog-to-digital converter for temperature channel
    • 14-bit output DAC
  • Digital features:
    • <0.1% FSO accuracy across temperature
    • System response time: <220µs
    • Third-order temperature and nonlinearity compensation
    • Diagnostic functions
    • Integrated EEPROM for device operation, calibration data, and user data
  • Peripheral features:
    • One-wire interface enables communication through the power-supply pin
    • Current-loop output: 4mA to 20mA
    • Ratiometric and absolute voltage output
  • Power supply:
    • On-chip power management accepts wide power-supply voltage from 3.3V to 30V
    • Integrated reverse voltage protection circuit
  • Industrial temperature range: –40°C to +150°C

Description for the PGA300

The PGA300 provides an interface for piezoresistive and strain-gauge pressure-sense elements. The device is a full system-on-chip (SoC) solution that incorporates a programmable analog front-end (AFE), ADC, and digital signal processing that enable direct connection to the sense element. Further, the PGA300 includes integrated voltage regulators and an oscillator, thus minimizing the number of external components. The device achieves high accuracy by employing third-order temperature and nonlinearity compensation. External communication is achieved by using a one-wire serial interface (OWI) through the power-supply pin to simplify the system calibration process. An Integrated DAC supports absolute-voltage, ratiometric-voltage, and 4mA to 20mA current-loop outputs.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA300ARHHT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more