PTH05050WAD LAST TIME BUY

6 A, 5-V Input Non-Isolated Wide Adjust Module w/ Auto-Track

Same as: PTH05050WAD.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
PTH05050WAD is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPSM82866AA0HRDMR ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor

Similar functionality to the compared device.

TPSM82816SIER ACTIVE 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material Sn
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PTH05050W information

Packaging information

Package | Pins Through-Hole Module (EUU) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 56 | TIW TRAY

Features for the PTH05050W

  • Up to 6-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • 135 W/in3 Power Density
  • On/Off Inhibit
  • Pre-Bias Startup
  • Under-Voltage Lockout
  • Operating Temperature –40°C to 85°C
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection
    (Non-Latching, Auto-Reset)
  • IPC Lead Free 2
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • Point-of-Load Alliance (POLA) Compatible

Auto-Track, TMS320 are trademarks of Texas Instruments.

Description for the PTH05050W

The PTH05050W is one of the smallest non-isolated power modules from Texas Instruments that features Auto-Trac™ sequencing. Auto-Track simplifies supply voltage sequencing in power systems by enabling modules to track each other, or any other external voltage, during power up and power down.

Although small in size (0.87 in × 0.5 in), these modules are rated for up to 6 A of output current, and are an ideal choice in applications where space, performance, and a power-up sequencing capability are important attributes.

The product provides high-performance step-down conversion from a 5-V input bus voltage. The output voltage of the PTH05050W can be set to any voltage over the range, 0.8 V to 3.6 V, using single resistor.

Other operating features include an on/off inhibit, output voltage adjust (trim), and output over-current protection. For high efficiency these parts employ a synchronous rectifier output stage, but a pre-bias hold-off capability ensures that the output will not sink current during startup.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, ASIC, or FPGA.

Package options include both throughhole and surface mount configurations.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more