6-pin (DBV) package image

REF3240AIDBVT NOT RECOMMENDED FOR NEW DESIGNS

4.096-V 4-ppm/°C, 100-µA 6-pin SOT-23 series (bandgap) voltage reference

NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Same as: REF3240AIDBVT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
REF3240AIDBVT is not recommended for new designs
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

REF3440IDBVR ACTIVE 4.1-V, low-drift, low-power, small-footprint series voltage reference

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF3240AIDBVR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More REF3240 information

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the REF3240

  • Excellent Specified Drift Performance:
    • 7ppm/°C (max) at 0°C to +125°C
    • 20ppm/°C (max) at –40°C to +125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100µA
  • Low Dropout: 5mV

Description for the REF3240

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120&micr;A max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REF3240AIDBVR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more