5-pin (KTT) package image

REG103FA-5KTTT ACTIVE

500-mA, 15-V, low-dropout voltage regulator with power good & enable

Same as: REG103FA-5KTTT.B, REG103FA-5KTTTG3 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Similar functionality to the compared device.

TPS7B8650QKVURQ1 ACTIVE Automotive 500-mA, 40-V, ultra-low-IQ, low-dropout (LDO) linear regulator with power good Automotive version

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More REG103 information

Packaging information

Package | Pins TO-263 (KTT) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the REG103

  • NEW DMOS TOPOLOGY:
    Ultra Low Dropout Voltage:
    115mV Typ at 500mA and 3.3V Output
    Output Capacitor NOT Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 33µVrms
  • HIGH ACCURACY: ±2% max
  • HIGH EFFICIENCY:
    IGND = 1mA at IOUT = 500mA
    Not Enabled: IGND = 0.5µA
  • 2.5V, 2.7V, 3.0V, 3.3V, 5.0V, AND ADJUSTABLE OUTPUT VERSIONS
  • FOLDBACK CURRENT LIMIT
  • THERMAL PROTECTION
  • OUTPUT VOLTAGE ERROR INDICATOR(1)
  • SMALL SURFACE-MOUNT PACKAGES: SOT223-5, DDPAK-5, SO-8
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

Description for the REG103

The REG103 is a family of low-noise, low-dropout, linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low-dropout voltage (only 115mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 1mA (at IOUT = 500mA) and drops to 0.5µA in not enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions. The REG103 has very low output noise (typically 33µVrms for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (–40°C to +85°C).

The SO-8 version of the REG103 has an ERROR\ pin that provides a power good flag, indicating the regulator is in regulation. The REG103 is well protected—internal circuitry provides a current limit that protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. In addition to the SO-8 package, the REG103 is also available in the DDPAK and the SOT223-5.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more