4-pin (DCY) package image

REG1117A-1.8/2K5 ACTIVE

1-A, 15-V, linear voltage regulator from -40°C to +125°C

ACTIVE custom-reels CUSTOM Custom reel may be available

A newer version of this product is available

open-in-new Compare alternates
This product is available for existing designs. However, for new designs, we recommend considering an alternate.
Same functionality with different pin-out to the compared device.
LM1117MPX-1.8/NOPB ACTIVE

800-mA 15-V linear voltage regulator

Larger reel version
TLV76718DGNR ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator A high-accuracy, 1-A LDO regulator with low IQ and foldback current limit.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REG1117A-1.8 ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More REG1117A information

Packaging information

Package | Pins SOT-223 (DCY) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the REG1117A

  • FIXED AND ADJUSTABLE VERSIONS
  • 2.85V MODEL FOR SCSI-2 ACTIVE TERMINATION
  • OUTPUT CURRENT:
         REG1117: 800mA max
         REG1117A: 1A max
  • OUTPUT TOLERANCE: ±1% max
  • DROPOUT VOLTAGE:
         REG1117: 1.2V max at IO = 800mA
         REG1117A: 1.3V max at IO = 1A
  • INTERNAL CURRENT LIMIT
  • THERMAL OVERLOAD PROTECTION
  • SOT-223 AND DDPAK SURFACE-MOUNT PACKAGES
  • APPLICATIONS
    • SCSI-2 ACTIVE TERMINATION
    • HAND-HELD DATA COLLECTION DEVICES
    • HIGH EFFICIENCY LINEAR REGULATORS
    • BATTERY POWERED INSTRUMENTATION
    • BATTERY MANAGEMENT CIRCUITS FOR NOTEBOOK AND PALMTOP PCs
    • CORE VOLTAGE SUPPLY: FPGA, PLD, DSP, CPU

All trademarks are the property of their respective owners.

Description for the REG1117A

The REG1117 is a family of easy-to-use three-terminal voltage regulators. The family includes a variety of fixed-and adjustable-voltage versions, two currents (800mA and 1A) and two package types (SOT-223 and DDPAK). See the chart below for available options.

Output voltage of the adjustable versions is set with two external resistors. The REG1117 low dropout voltage allows its use with as little as 1V input-output voltage differential.

Laser trimming assures excellent output voltage accuracy without adjustment. An NPN output stage allows output stage drive to contribute to the load current for maximum efficiency.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

REG1117A-1.8 ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more