RI-TRP-DR2B-40 ACTIVE

32mm Glass Transponder Multipage

Same as: RI-TRP-DR2B-40.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins XCEPT (TRP) | 0
Operating temperature range (°C) -25 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the RI-TRP-DR2B

  • Best-in-class performance through patented half-duplex (HDX) technology
  • Patented transponder tuning provides stable and high read and write performance
  • MPT 1360-bit type
  • ISO 11784 and ISO 11785 compliant
  • Insensitive to almost all nonmetallic materials

Description for the RI-TRP-DR2B

TI 32-mm glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO 11784 and ISO 11785 global open standards. TI LF transponders are manufactured with TI’s patented tuning process to provide consistent read and write performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI. The transponder is well suited for use in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management, and waste management applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more