196-pin (NZH) package image

SCAN921260UJB/NOPB ACTIVE

Six 1 to 10 deserializers with IEEE 1149.1 and at-speed BIST

Same as: SCAN921260UJB/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins NFBGA (NZH) | 196
Operating temperature range (°C) -40 to 85
Package qty | Carrier 119 | JEDEC TRAY (10+1)

Features for the SCAN921260

  • IEEE 1149.1 (JTAG) Compliant and At-Speed BIST Test Modes
  • Deserializes One to Six BusLVDS Input Serial Data Streams With Embedded Clocks
  • Seven Selectable Serial Inputs to Support N+1 Redundancy of Deserialized Streams
  • Seventh Channel Has Single Pin Monitor Output That Reflects Input From Seventh Channel Input
  • Parallel Clock Rate Up To 66 MHz
  • On Chip Filtering for PLL
  • High Impedance Inputs Upon Power Off (Vcc = 0V)
  • Single Power Supply at +3.3V
  • 196-Pin NFBGA Package (Low-Profile Ball Grid Array) Package
  • Industrial Temperature Range Operation: −40 to +85

All trademarks are the property of their respective owners.

Description for the SCAN921260

The SCAN921260 integrates six deserializer devices into a single chip. The SCAN921260 can simultaneously deserialize up to six data streams that have been serialized by the Texas Instruments SCAN921023 Bus LVDS serializer. The device also includes a seventh serial input channel that serves as a redundant input.

Each deserializer block in the SCAN921260 operates independently with its own clock recovery circuitry and lock-detect signaling.

The SCAN921260 uses a single +3.3V power supply with an estimated power dissipation of 1.2W at 3.3V with a PRBS-15 pattern. Refer to the Connection Diagrams for packaging information.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more