SCAN92LV090

ACTIVE

9-channel bus LVDS transceiver with boundary scan

Product details

Function Transceiver Protocols BLVDS, JTAG IEEE1149.1 Number of transmitters 9 Number of receivers 9 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal BLVDS, LVCMOS, LVDS, LVTTL Output signal BLVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Transceiver Protocols BLVDS, JTAG IEEE1149.1 Number of transmitters 9 Number of receivers 9 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal BLVDS, LVCMOS, LVDS, LVTTL Output signal BLVDS Rating Catalog Operating temperature range (°C) -40 to 85
LQFP (PM) 64 144 mm² 12 x 12 NFBGA (NZC) 64 64 mm² 8 x 8
  • IEEE 1149.1 (JTAG) Compliant
  • Bus LVDS Signaling
  • Low Power CMOS Design
  • High Signaling Rate Capability (Above 100 Mbps)
  • 0.1V to 2.3V Common Mode Range for VID = 200mV
  • ±100 mV Receiver Sensitivity
  • Supports Open and Terminated Failsafe on Port Pins
  • 3.3V Operation
  • Glitch Free Power Up/Down (Driver & Receiver Disabled)
  • Light Bus Loading (5 pF Typical) per Bus LVDS Load
  • Designed for Double Termination Applications
  • Balanced Output Impedance
  • Product Offered in 64 Pin LQFP Package and NFBGA Package
  • High Impedance Bus Pins on Power Off (VCC = 0V)

All trademarks are the property of their respective owners.

  • IEEE 1149.1 (JTAG) Compliant
  • Bus LVDS Signaling
  • Low Power CMOS Design
  • High Signaling Rate Capability (Above 100 Mbps)
  • 0.1V to 2.3V Common Mode Range for VID = 200mV
  • ±100 mV Receiver Sensitivity
  • Supports Open and Terminated Failsafe on Port Pins
  • 3.3V Operation
  • Glitch Free Power Up/Down (Driver & Receiver Disabled)
  • Light Bus Loading (5 pF Typical) per Bus LVDS Load
  • Designed for Double Termination Applications
  • Balanced Output Impedance
  • Product Offered in 64 Pin LQFP Package and NFBGA Package
  • High Impedance Bus Pins on Power Off (VCC = 0V)

All trademarks are the property of their respective owners.

The SCAN92LV090A is one in a series of Bus LVDS transceivers designed specifically for the high speed, low power proprietary backplane or cable interfaces. The device operates from a single 3.3V power supply and includes nine differential line drivers and nine receivers. To minimize bus loading, the driver outputs and receiver inputs are internally connected. The separate I/O of the logic side allows for loop back support. The device also features a flow through pin out which allows easy PCB routing for short stubs between its pins and the connector.

The driver translates 3V TTL levels (single-ended) to differential Bus LVDS (BLVDS) output levels. This allows for high speed operation, while consuming minimal power with reduced EMI. In addition, the differential signaling provides common mode noise rejection of ±1V.

The receiver threshold is less than ±100 mV over a ±1V common mode range and translates the differential Bus LVDS to standard (TTL/CMOS) levels.

This device is compliant with IEEE 1149.1 Standard Test Access Port and Boundary Scan Architecture with the incorporation of the defined boundary-scan test logic and test access port consisting of Test Data Input (TDI), Test Data Out (TDO), Test Mode Select (TMS), Test Clock (TCK), and the optional Test Reset (TRST).

The SCAN92LV090A is one in a series of Bus LVDS transceivers designed specifically for the high speed, low power proprietary backplane or cable interfaces. The device operates from a single 3.3V power supply and includes nine differential line drivers and nine receivers. To minimize bus loading, the driver outputs and receiver inputs are internally connected. The separate I/O of the logic side allows for loop back support. The device also features a flow through pin out which allows easy PCB routing for short stubs between its pins and the connector.

The driver translates 3V TTL levels (single-ended) to differential Bus LVDS (BLVDS) output levels. This allows for high speed operation, while consuming minimal power with reduced EMI. In addition, the differential signaling provides common mode noise rejection of ±1V.

The receiver threshold is less than ±100 mV over a ±1V common mode range and translates the differential Bus LVDS to standard (TTL/CMOS) levels.

This device is compliant with IEEE 1149.1 Standard Test Access Port and Boundary Scan Architecture with the incorporation of the defined boundary-scan test logic and test access port consisting of Test Data Input (TDI), Test Data Out (TDO), Test Mode Select (TMS), Test Clock (TCK), and the optional Test Reset (TRST).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SCAN92LV090 9 Channel Bus LVDS Transceiver w/ Boundary SCAN datasheet (Rev. I) 12 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
LQFP (PM) 64 Ultra Librarian
NFBGA (NZC) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos