SM73302

ACTIVE

88 MHz, Precision, Low Noise, 1.8V CMOS Input, Decompensated Operational Amplifier

alarmNotifications Order now

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 88 BW at Acl (MHz) 8.8 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 28 Vn at flatband (typ) (nV√Hz) 5.8 Vn at 1 kHz (typ) (nV√Hz) 5.8 Iq per channel (typ) (mA) 1.15 Vos (offset voltage at 25°C) (max) (mV) 0.15 Rail-to-rail In to V-, Out Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 1 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 21
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 88 BW at Acl (MHz) 8.8 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 28 Vn at flatband (typ) (nV√Hz) 5.8 Vn at 1 kHz (typ) (nV√Hz) 5.8 Iq per channel (typ) (mA) 1.15 Vos (offset voltage at 25°C) (max) (mV) 0.15 Rail-to-rail In to V-, Out Features Decompensated Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 1 Offset drift (typ) (µV/°C) 1 Iout (typ) (mA) 21
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • (Typical 5V Supply, Unless Otherwise Noted)
  • Renewable Energy Grade
  • Input Offset Voltage ±150 µV (max)
  • Input Referred Voltage Noise 5.8 nV/√Hz
  • Input Bias Current 100 fA
  • Gain Bandwidth Product 88 MHz
  • Supply Voltage Range 1.8V to 5.5V
  • Supply Current 1.15mA
  • Rail-to-Rail Output Swing
    • @ 10 kΩ Load 25 mV from Rail
    • @ 2 kΩ Load 45 mV from Rail
  • 2.5V and 5.0V Performance
  • Total Harmonic Distortion 0.04% @1 kHz, 600Ω
  • Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

  • (Typical 5V Supply, Unless Otherwise Noted)
  • Renewable Energy Grade
  • Input Offset Voltage ±150 µV (max)
  • Input Referred Voltage Noise 5.8 nV/√Hz
  • Input Bias Current 100 fA
  • Gain Bandwidth Product 88 MHz
  • Supply Voltage Range 1.8V to 5.5V
  • Supply Current 1.15mA
  • Rail-to-Rail Output Swing
    • @ 10 kΩ Load 25 mV from Rail
    • @ 2 kΩ Load 45 mV from Rail
  • 2.5V and 5.0V Performance
  • Total Harmonic Distortion 0.04% @1 kHz, 600Ω
  • Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

The SM73302 low noise, CMOS input operational amplifier offers a low input voltage noise density of 5.8 nV/√Hz while consuming only 1.15 mA of quiescent current. The SM73302 is stable at a gain of 10 and has a gain bandwidth (GBW) product of 88 MHz. The SM73302 has a supply voltage range of 1.8V to 5.5V and can operate from a single supply. The SM73302 features a rail-to-rail output stage, and is part of the precision amplifier family and is ideal for a variety of instrumentation applications.

The SM73302 provides optimal performance in low voltage and low noise systems. A CMOS input stage, with typical input bias currents in the range of a few femtoamperes, and an input common mode voltage range, which includes ground, makes the SM73302 ideal for low power sensor applications where high speeds are needed.

The SM73302 is manufactured using an advanced VIP50 process. The SM73302 is offered in a 5-Pin SOT-23 package.

The SM73302 low noise, CMOS input operational amplifier offers a low input voltage noise density of 5.8 nV/√Hz while consuming only 1.15 mA of quiescent current. The SM73302 is stable at a gain of 10 and has a gain bandwidth (GBW) product of 88 MHz. The SM73302 has a supply voltage range of 1.8V to 5.5V and can operate from a single supply. The SM73302 features a rail-to-rail output stage, and is part of the precision amplifier family and is ideal for a variety of instrumentation applications.

The SM73302 provides optimal performance in low voltage and low noise systems. A CMOS input stage, with typical input bias currents in the range of a few femtoamperes, and an input common mode voltage range, which includes ground, makes the SM73302 ideal for low power sensor applications where high speeds are needed.

The SM73302 is manufactured using an advanced VIP50 process. The SM73302 is offered in a 5-Pin SOT-23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA607 ACTIVE Low power, precision, 50 MHz decompensated CMOS operational amplifier for cost sensitive systems Lower noise (3.8 nV√Hz), lower offset drift (0.3 µV/°C), lower min spec (6V/V) and lower quiescent current (0.9 mA).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 88 MHz, Precision, Low Noise, 1.8V CMOS Input, Decompensated Operational Amp datasheet (Rev. A) 08 Apr 2013
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos