SN10501

ACTIVE

Single, Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifiers

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA810 ACTIVE Single Channel, High Performance, 27 V, 140 MHz, RRIO FET Input Op Amp Wider supply voltage (27V), lower noise (6.3nV/rtHz), lower power (3.7mA) and lower offset voltage (0.5mV)

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 GBW (typ) (MHz) 120 BW at Acl (MHz) 170 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 750 Vn at flatband (typ) (nV√Hz) 13 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 12 Vos (offset voltage at 25°C) (max) (mV) 25 Rail-to-rail Out Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 96 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 0 Iout (typ) (mA) 100 2nd harmonic (dBc) 78 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 GBW (typ) (MHz) 120 BW at Acl (MHz) 170 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 750 Vn at flatband (typ) (nV√Hz) 13 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 12 Vos (offset voltage at 25°C) (max) (mV) 25 Rail-to-rail Out Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 96 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 0 Iout (typ) (mA) 100 2nd harmonic (dBc) 78 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 5
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • High Speed
    • 100 MHz Bandwidth (-3 dB, G = 2)
    • 900 V/µs Slew Rate
  • Excellent Video Performance
    • 50 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Rail-to-Rail Output Swing
    • VO = -4.5 / 4.5 (RL= 150 Ω)
  • High Output Drive, IO = 100 mA (typ)
  • Ultralow Distortion
    • HD2 = -78 dBc (f = 5 MHz, RL = 150 Ω)
    • HD3 = -85 dBc (f = 5 MHz, RL = 150 Ω)
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • APPLICATIONS
    • Video Line Driver
    • Imaging
    • DVD / CD ROM
    • Active Filtering
    • General Purpose Signal Chain Conditioning
  • High Speed
    • 100 MHz Bandwidth (-3 dB, G = 2)
    • 900 V/µs Slew Rate
  • Excellent Video Performance
    • 50 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Rail-to-Rail Output Swing
    • VO = -4.5 / 4.5 (RL= 150 Ω)
  • High Output Drive, IO = 100 mA (typ)
  • Ultralow Distortion
    • HD2 = -78 dBc (f = 5 MHz, RL = 150 Ω)
    • HD3 = -85 dBc (f = 5 MHz, RL = 150 Ω)
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • APPLICATIONS
    • Video Line Driver
    • Imaging
    • DVD / CD ROM
    • Active Filtering
    • General Purpose Signal Chain Conditioning

The SN1050x family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching, or low distortion applications. This family of voltage-feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 100-MHz bandwidth, 900-V/µs slew rate and harmonic distortion (THD) at -78 dBc at 5 MHz.

The SN1050x family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching, or low distortion applications. This family of voltage-feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 100-MHz bandwidth, 900-V/µs slew rate and harmonic distortion (THD) at -78 dBc at 5 MHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet High-Speed Rail-to-Rail Output Video Amplifiers datasheet (Rev. B) 29 Jan 2004
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos