SN10503

ACTIVE

Triple, Low-Distortion High-Speed Rail-to-Rail Output Operational Amplifiers

Product details

Architecture Voltage FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 GBW (typ) (MHz) 120 BW at Acl (MHz) 170 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 750 Vn at flatband (typ) (nV√Hz) 13 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 12 Vos (offset voltage at 25°C) (max) (mV) 25 Rail-to-rail Out Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 96 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 0 Iout (typ) (mA) 100 2nd harmonic (dBc) 78 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 3 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 GBW (typ) (MHz) 120 BW at Acl (MHz) 170 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 750 Vn at flatband (typ) (nV√Hz) 13 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 12 Vos (offset voltage at 25°C) (max) (mV) 25 Rail-to-rail Out Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 96 Input bias current (max) (pA) 3000000 Offset drift (typ) (µV/°C) 0 Iout (typ) (mA) 100 2nd harmonic (dBc) 78 3rd harmonic (dBc) 85 Frequency of harmonic distortion measurement (MHz) 5
HTSSOP (PWP) 14 32 mm² 5 x 6.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • High Speed
    • 100 MHz Bandwidth (-3 dB, G = 2)
    • 900 V/µs Slew Rate
  • Excellent Video Performance
    • 50 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Rail-to-Rail Output Swing
    • VO = -4.5 / 4.5 (RL= 150 Ω)
  • High Output Drive, IO = 100 mA (typ)
  • Ultralow Distortion
    • HD2 = -78 dBc (f = 5 MHz, RL = 150 Ω)
    • HD3 = -85 dBc (f = 5 MHz, RL = 150 Ω)
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • APPLICATIONS
    • Video Line Driver
    • Imaging
    • DVD / CD ROM
    • Active Filtering
    • General Purpose Signal Chain Conditioning
  • High Speed
    • 100 MHz Bandwidth (-3 dB, G = 2)
    • 900 V/µs Slew Rate
  • Excellent Video Performance
    • 50 MHz Bandwidth (0.1 dB, G = 2)
    • 0.007% Differential Gain
    • 0.007° Differential Phase
  • Rail-to-Rail Output Swing
    • VO = -4.5 / 4.5 (RL= 150 Ω)
  • High Output Drive, IO = 100 mA (typ)
  • Ultralow Distortion
    • HD2 = -78 dBc (f = 5 MHz, RL = 150 Ω)
    • HD3 = -85 dBc (f = 5 MHz, RL = 150 Ω)
  • Wide Range of Power Supplies
    • VS = 3 V to 15 V
  • APPLICATIONS
    • Video Line Driver
    • Imaging
    • DVD / CD ROM
    • Active Filtering
    • General Purpose Signal Chain Conditioning

The SN1050x family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching, or low distortion applications. This family of voltage-feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 100-MHz bandwidth, 900-V/µs slew rate and harmonic distortion (THD) at -78 dBc at 5 MHz.

The SN1050x family is a set of rail-to-rail output single, dual, and triple low-voltage, high-output swing, low-distortion high-speed amplifiers ideal for driving data converters, video switching, or low distortion applications. This family of voltage-feedback amplifiers can operate from a single 15-V power supply down to a single 3-V power supply while consuming only 14 mA of quiescent current per channel. In addition, the family offers excellent ac performance with 100-MHz bandwidth, 900-V/µs slew rate and harmonic distortion (THD) at -78 dBc at 5 MHz.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA891 ACTIVE 180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Wideband (180MHz), lower noise (0.95nV√Hz) and lower harmonic distortion (-137dBc)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Speed Rail-to-Rail Output Video Amplifiers datasheet (Rev. B) 29 Jan 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​