20-pin (J) package image

5962-9074201MRA ACTIVE

Military 8-ch, 4.5-V to 5.5-V inverters with 3-state outputs

ACTIVE barcode LOT/DATE Lot and date code selection may be available

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (J) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 20 | TUBE

Features for the SN54BCT240

  • Operating Voltage Range of 4.5 V to 5.5 V
  • State-of-the-Art BiCMOS Design Significantly Reduces ICCZ
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)

Description for the SN54BCT240

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. Together with the ’BCT241 and ’BCT244 devices, these devices provide the choice of selected combinations of inverting and noninverting outputs, symmetrical (OE)\ (active-low output-enable) inputs, and complementary OE and (OE)\ inputs. These devices feature high fan-out and improved fan-in.

To ensure the high-impedance state during power up or power down, (OE)\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more