* | Data sheet | SNx4LVC157A Quadruple 2-Line to 1-Line Data Selectors/Multiplexers datasheet (Rev. R) | PDF | HTML | 07 May 2024 |
* | SMD | SN54LVC157A SMD 5962-00506 | | 21 Jun 2016 |
| Application note | Implications of Slow or Floating CMOS Inputs (Rev. E) | | 26 Jul 2021 |
| Selection guide | Little Logic Guide 2018 (Rev. G) | | 06 Jul 2018 |
| Selection guide | Logic Guide (Rev. AB) | | 12 Jun 2017 |
| Application note | How to Select Little Logic (Rev. A) | | 26 Jul 2016 |
| Application note | Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) | | 02 Dec 2015 |
| User guide | LOGIC Pocket Data Book (Rev. B) | | 16 Jan 2007 |
| Product overview | Design Summary for WCSP Little Logic (Rev. B) | | 04 Nov 2004 |
| Application note | Semiconductor Packing Material Electrostatic Discharge (ESD) Protection | | 08 Jul 2004 |
| Application note | Selecting the Right Level Translation Solution (Rev. A) | | 22 Jun 2004 |
| User guide | Signal Switch Data Book (Rev. A) | | 14 Nov 2003 |
| Application note | Use of the CMOS Unbuffered Inverter in Oscillator Circuits | | 06 Nov 2003 |
| User guide | LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) | | 18 Dec 2002 |
| Application note | Texas Instruments Little Logic Application Report | | 01 Nov 2002 |
| Application note | TI IBIS File Creation, Validation, and Distribution Processes | | 29 Aug 2002 |
| More literature | Standard Linear & Logic for PCs, Servers & Motherboards | | 13 Jun 2002 |
| Application note | 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) | | 22 May 2002 |
| Application note | Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices | | 10 May 2002 |
| More literature | STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS | | 27 Mar 2002 |
| Application note | Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices | | 01 Dec 1997 |
| Application note | Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) | | 01 Aug 1997 |
| Application note | CMOS Power Consumption and CPD Calculation (Rev. B) | | 01 Jun 1997 |
| Application note | LVC Characterization Information | | 01 Dec 1996 |
| Application note | Input and Output Characteristics of Digital Integrated Circuits | | 01 Oct 1996 |
| Application note | Live Insertion | | 01 Oct 1996 |
| Design guide | Low-Voltage Logic (LVC) Designer's Guide | | 01 Sep 1996 |
| Application note | Understanding Advanced Bus-Interface Products Design Guide | | 01 May 1996 |