20-pin (PW) package image

SN54SC245MPWTSEP ACTIVE

1.2-V to 5.5-V, octal bus transceiver with 3-state outputs in space enhanced plastic

Same as: V62/23616-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the SN54SC245-SEP

  • Vendor item drawing available, VID V62/23616
  • Total ionizing dose characterized at 30 krad(Si)
    • Total ionizing dose characterized radiation lot acceptance testing (TID RLAT) for every wafer lot to 30 krad(Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43 MeV-cm2 /mg
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Wide operating range of 1.2 V to 5.5 V
  • 5.5 V tolerant input pins
  • Output drive up to 25 mA at 5-V
  • Latch-up performance exceeds 250 mA per JESD 17
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Meets NASAs ASTM E595 outgassing specification

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more