SN55LBC176

ACTIVE

Differential Bus Transceiver

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 5400 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 5400 Rating Military Operating temperature range (°C) -55 to 125
CDIP (JG) 8 64.032 mm² 9.6 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Bidirectional Transceiver
  • Meets or Exceeds the Requirements of ANSI Standard TIA/EIA−485−A and ISO 8482:1987(E)
  • High-Speed Low-Power LinBiCMOS™ Circuitry
  • Designed for High-Speed Operation in Both Serial and Parallel Applications
  • Low Skew
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Very Low Disabled Supply Current . . . 200 µA Maximum
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Thermal-Shutdown Protection
  • Driver Positive-and Negative-Current Limiting
  • Open-Circuit Failsafe Receiver Design
  • Receiver Input Sensitivity . . . ±200 mV Max
  • Receiver Input Hysteresis . . . 50 mV Typ
  • Operates From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Available in Q-Temp Automotive HighRel Automotive Applications Configuration Control / Print Support Qualification to Automotive Standards
  • Bidirectional Transceiver
  • Meets or Exceeds the Requirements of ANSI Standard TIA/EIA−485−A and ISO 8482:1987(E)
  • High-Speed Low-Power LinBiCMOS™ Circuitry
  • Designed for High-Speed Operation in Both Serial and Parallel Applications
  • Low Skew
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Very Low Disabled Supply Current . . . 200 µA Maximum
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Thermal-Shutdown Protection
  • Driver Positive-and Negative-Current Limiting
  • Open-Circuit Failsafe Receiver Design
  • Receiver Input Sensitivity . . . ±200 mV Max
  • Receiver Input Hysteresis . . . 50 mV Typ
  • Operates From a Single 5-V Supply
  • Glitch-Free Power-Up and Power-Down Protection
  • Available in Q-Temp Automotive HighRel Automotive Applications Configuration Control / Print Support Qualification to Automotive Standards

These transceivers are suitable for ANSI Standard TIA/EIA−485 (RS-485) and ISO 8482 applications to the extent that they are specified in the operating conditions and characteristics section of this data sheet. Certain limits contained in TIA/EIA−485−A and ISO 8482:1987 (E) are not met or cannot be tested over the entire military temperature range.

The SN55LBC176 is characterized for operation from –55°C to 125°C. The SN65LBC176 is characterized for operation from –40°C to 85°C, and the SN65LBC176Q is characterized for operation from –40°C to 125°C. The SN75LBC176 is characterized for operation from 0°C to 70°C.

These transceivers are suitable for ANSI Standard TIA/EIA−485 (RS-485) and ISO 8482 applications to the extent that they are specified in the operating conditions and characteristics section of this data sheet. Certain limits contained in TIA/EIA−485−A and ISO 8482:1987 (E) are not met or cannot be tested over the entire military temperature range.

The SN55LBC176 is characterized for operation from –55°C to 125°C. The SN65LBC176 is characterized for operation from –40°C to 85°C, and the SN65LBC176Q is characterized for operation from –40°C to 125°C. The SN75LBC176 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65LBC176 ACTIVE Differential Bus Transceiver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SNx5LBC176 Differential Bus Transceivers datasheet (Rev. I) PDF | HTML 27 Oct 2022
* SMD SN55LBC176 SMD 5962-93183 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (JG) 8 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos