SN55LVDS32

ACTIVE

Quad LVDS receiver

Product details

Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVDS Output signal LVTTL Rating Military Operating temperature range (°C) -55 to 125
Function Receiver Protocols LVDS Number of transmitters 0 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 100 Input signal LVDS Output signal LVTTL Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (W) 16 69.319 mm² 10.3 x 6.73 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Meet or Exceed the Requirements of ANSI
    TIA/EIA-644 Standard
  • Operate With a Single 3.3-V Supply
  • Designed for Signaling Rates of up to
    150 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Time of 2.1 ns
  • Power Dissipation 60 mW Typical Per
    Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Output
    Levels
  • Pin Compatible With AM26LS32, MC3486,
    and µA9637
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High-Reliability
    Applications Requiring Redundancy
  • Meet or Exceed the Requirements of ANSI
    TIA/EIA-644 Standard
  • Operate With a Single 3.3-V Supply
  • Designed for Signaling Rates of up to
    150 Mbps
  • Differential Input Thresholds ±100 mV Max
  • Typical Propagation Delay Time of 2.1 ns
  • Power Dissipation 60 mW Typical Per
    Receiver at Maximum Data Rate
  • Bus-Terminal ESD Protection Exceeds 8 kV
  • Low-Voltage TTL (LVTTL) Logic Output
    Levels
  • Pin Compatible With AM26LS32, MC3486,
    and µA9637
  • Open-Circuit Fail-Safe
  • Cold Sparing for Space and High-Reliability
    Applications Requiring Redundancy

The SN55LVDS32, SN65LVDS32, SN65LVDS3486, and SN65LVDS9637 devices are differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media and the noise coupling to the environment.

The SN65LVDS32, SN65LVDS3486, and SN65LVDS9637 devices are characterized for operation from –40°C to 85°C. The SN55LVDS32 device is characterized for operation from –55°C to 125°C.

The SN55LVDS32, SN65LVDS32, SN65LVDS3486, and SN65LVDS9637 devices are differential line receivers that implement the electrical characteristics of low-voltage differential signaling (LVDS). This signaling technique lowers the output voltage levels of 5-V differential standard levels (such as EIA/TIA-422B) to reduce the power, increase the switching speeds, and allow operation with a 3.3-V supply rail. Any of the differential receivers provides a valid logical output state with a ±100-mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of these devices and signaling technique is both point-to-point and multidrop (one driver and multiple receivers) data transmission over controlled impedance media of approximately 100 Ω. The transmission media may be printed-circuit board traces, backplanes, or cables. The ultimate rate and distance of data transfer depends on the attenuation characteristics of the media and the noise coupling to the environment.

The SN65LVDS32, SN65LVDS3486, and SN65LVDS9637 devices are characterized for operation from –40°C to 85°C. The SN55LVDS32 device is characterized for operation from –55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SNx5LVDS32, SN65LVDS3486, SN65LVDS9637 High-Speed Differential Line Receivers datasheet (Rev. R) 06 Aug 2014
* SMD SN55LVDS32 SMD 5962-97622 21 Jun 2016
More literature Quad High-Speed LVDS Differential Drivers And Receivers 25 Jan 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian
CFP (W) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos