SN65CML100

ACTIVE

1.5-Gbps LVDS/LVPECL/CML-to-CML translator/repeater

Product details

Function Repeater, Translator Protocols CML, LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal CML Rating Catalog Operating temperature range (°C) -40 to 85
Function Repeater, Translator Protocols CML, LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal CML Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Provides Level Translation From LVDS or LVPECL to CML, Repeating From CML to CML
  • Signaling Rates1 up to 1.5 Gbps
  • CML Compatible Output Directly Drives Devices With 3.3-V, 2.5-V, or 1.8-V Supplies
  • Total Jitter < 70 ps
  • Low 100 ps (Max) Part-To-Part Skew
  • Wide Common-Mode Receiver Capability Allows Direct Coupling of Input Signals
  • 25 mV of Receiver Input Threshold Hysteresis Over 0-V to 4-V Common-Mode Range
  • Propagation Delay Times, 800 ps Maximum
  • 3.3-V Supply Operation
  • Available in SOIC and MSOP Packages
  • APPLICATIONS
    • Level Translation
    • 622-MHz Central Office Clock Distribution
    • High-Speed Network Routing
    • Wireless Basestations
    • Low Jitter Clock Repeater

1 The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

  • Provides Level Translation From LVDS or LVPECL to CML, Repeating From CML to CML
  • Signaling Rates1 up to 1.5 Gbps
  • CML Compatible Output Directly Drives Devices With 3.3-V, 2.5-V, or 1.8-V Supplies
  • Total Jitter < 70 ps
  • Low 100 ps (Max) Part-To-Part Skew
  • Wide Common-Mode Receiver Capability Allows Direct Coupling of Input Signals
  • 25 mV of Receiver Input Threshold Hysteresis Over 0-V to 4-V Common-Mode Range
  • Propagation Delay Times, 800 ps Maximum
  • 3.3-V Supply Operation
  • Available in SOIC and MSOP Packages
  • APPLICATIONS
    • Level Translation
    • 622-MHz Central Office Clock Distribution
    • High-Speed Network Routing
    • Wireless Basestations
    • Low Jitter Clock Repeater

1 The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

This high-speed translator/repeater is designed for signaling rates up to 1.5 Gbps to support various high-speed network routing applications. The driver output is compatible with current-mode logic (CML) levels, and directly drives 50- loads connected to 1.8-V, 2.5-V, or 3.3-V nominal supplies. The capability for direct connection to the loads may eliminate the need for coupling capacitors. The receiver input is compatible with LVDS (TIA/EIA–644), LVPECL, and CML signaling levels. The receiver tolerates a wide common-mode voltage range, and may also be directly coupled to the signal source. The internal data path from input to output is fully differential for low noise generation and low pulse-width distortion.

The VBB pin is an internally generated voltage supply to allow operation with a single-ended LVPECL input. For single-ended LVPECL input operation, the unused differential input is connected to VBB as a switching reference voltage. When used, decouple VBB with a 0.01-uF capacitor and limit the current sourcing or sinking to 400 uA. When not used, VBB should be left open.

This device is characterized for operation from –40°C to 85°C.

This high-speed translator/repeater is designed for signaling rates up to 1.5 Gbps to support various high-speed network routing applications. The driver output is compatible with current-mode logic (CML) levels, and directly drives 50- loads connected to 1.8-V, 2.5-V, or 3.3-V nominal supplies. The capability for direct connection to the loads may eliminate the need for coupling capacitors. The receiver input is compatible with LVDS (TIA/EIA–644), LVPECL, and CML signaling levels. The receiver tolerates a wide common-mode voltage range, and may also be directly coupled to the signal source. The internal data path from input to output is fully differential for low noise generation and low pulse-width distortion.

The VBB pin is an internally generated voltage supply to allow operation with a single-ended LVPECL input. For single-ended LVPECL input operation, the unused differential input is connected to VBB as a switching reference voltage. When used, decouple VBB with a 0.01-uF capacitor and limit the current sourcing or sinking to 400 uA. When not used, VBB should be left open.

This device is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1.5-Gbps LVDS/LVPECL/CML-to-CML Translator/Repeater datasheet 11 Nov 2002
Application note Signaling Rate vs. Distance for Differential Buffers 26 Jan 2010
EVM User's guide 2-GBPS Differential Repeater EVM (Rev. A) 11 Nov 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65CML100EVM — SN65CML100 Evaluation Module

The EVM allows evaluation of operation of theSN65LVDS100/101 or SN65CML100 high-speed differential translators/repeaters.  Differential input signals (LVDS, LVPECL, CML, etc.) can be applied and the device output can beobserved across on board terminations, or via direct connection to 50-ohm (...)

User guide: PDF
Not available on TI.com
Simulation model

SN65CML100 IBIS Model

SLLC131.ZIP (3 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos