28-pin (RHR) package image

SN65DPHY440SSRHRR ACTIVE

MIPI® CSI-2/DSI DPHY retimer -40 to 85C operating temperature

ACTIVE Custom reel may be available
Same as: SN65DPHY440SSRHRR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65DPHY440SSRHRT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RHR) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the SN65DPHY440SS

  • MIPI DPHY 1.1 specification compliant
  • Enables low-cost cable solutions
  • Supports up to 4 lanes at 1.5Gbps
    • CSI-2/DSI clock rates from 100MHz to 750MHz
  • Sub mW Power in shutdown state
  • MIPI DSI bidirectional LP mode supported
  • Supports for both ULPS and LP power states
  • Adjustable output voltage swing
  • Selectable TX pre-emphasis levels
  • Adjustable RX EQ to compensate for ISI loss
  • Configurable edge rate control
  • Dynamic data and clock skew compensation
  • ESD HBM protection: 3kV
  • Industrial temperature range: –40°C to 85°C (SN65DPHY440SS)
  • Commercial temperature range: 0°C to 70°C (SN75DPHY440SS)
  • Available in single 1.8V supply

Description for the SN65DPHY440SS

The DPHY440 is a 1-lane to 4-lane and clock MIPI DPHY retimer that regenerates the DPHY signaling. The device complies with MIPI DPHY 1.1 standard and can be used in either a MIPI CSI-2 or MIPI DSI application at datarates of up to 1.5Gbps.

The device compensates for PCB, connector, and cable related frequency loss and switching related loss to provide the optimum electrical performance from a CSI-2/DSI source to sink. The DPHY440 DPHY inputs feature configurable equalizers.

The output pins automatically compensate for uneven skew between clock and data lanes received on the inputs ports of the device. The DPHY440 output voltage swing and edge rate can be adjusted by changing the state of the VSADJ_CFG0 pin and ERC pin, respectively.

The DPHY440 is optimized for mobile applications, and contains activity detection circuitry on the DPHY Link interface that can transition into a lower power mode when in ULPS and LP states.

The SN65DPHY440SS is characterized for an industrial temperature range from –40°C to 85°C while SN75DPHY440SS is characterized for commercial temperature range from 0°C to 70°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65DPHY440SSRHRT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more