SN65DSI83

ACTIVE

Single-channel MIPI® DSI to single-link LVDS bridge & Flatlink™ integrated circuit

alarmNotifications Order now

Product details

Type Bridge Protocols LVDS, MIPI DSI Rating Catalog Speed (max) (Gbpp) 4 Supply voltage (V) 1.8 Operating temperature range (°C) -40 to 85
Type Bridge Protocols LVDS, MIPI DSI Rating Catalog Speed (max) (Gbpp) 4 Supply voltage (V) 1.8 Operating temperature range (°C) -40 to 85
NFBGA (ZXH) 64 25 mm² 5 x 5
  • Implements MIPI D-PHY version 1.00.00 physical layer front-end and display serial interface (DSI) version 1.02.00
  • Single channel DSI receiver configurable for 1, 2, 3, or 4 D-PHY data lanes per channel operating up to 1 Gbps/lane
  • Supports 18 bpp and 24 bpp DSI video packets with RGB666 and RGB888 formats
  • Max resolution up to 60 fps WUXGA 1920 × 1200 at 18 bpp and 24 bpp color with reduced blanking. suitable for 60 fps 1366 × 768 / 1280 × 800 at 18 bpp and 24 bpp
  • FlatLink™ output for single-link LVDS
  • Supports single channel DSI to single-link LVDS operating mode
  • LVDS Output Clock Range of 25 MHz to 154 MHz
  • LVDS pixel clock may be sourced from free-running continuous D-PHY clock or external reference clock (REFCLK)
  • 1.8-V main VCC power supply
  • Low power features include shutdown mode, reduced LVDS output voltage swing, common mode, and MIPI ultra-low power state (ULPS) support
  • LVDS channel swap, LVDS PIN order reverse feature for ease of PCB routing
  • ESD rating ±2 kV (HBM)
  • Packaged in 64-pin 5-mm × 5-mm nFBGA (ZXH)
  • Temperature range: –40°C to 85°C
  • Implements MIPI D-PHY version 1.00.00 physical layer front-end and display serial interface (DSI) version 1.02.00
  • Single channel DSI receiver configurable for 1, 2, 3, or 4 D-PHY data lanes per channel operating up to 1 Gbps/lane
  • Supports 18 bpp and 24 bpp DSI video packets with RGB666 and RGB888 formats
  • Max resolution up to 60 fps WUXGA 1920 × 1200 at 18 bpp and 24 bpp color with reduced blanking. suitable for 60 fps 1366 × 768 / 1280 × 800 at 18 bpp and 24 bpp
  • FlatLink™ output for single-link LVDS
  • Supports single channel DSI to single-link LVDS operating mode
  • LVDS Output Clock Range of 25 MHz to 154 MHz
  • LVDS pixel clock may be sourced from free-running continuous D-PHY clock or external reference clock (REFCLK)
  • 1.8-V main VCC power supply
  • Low power features include shutdown mode, reduced LVDS output voltage swing, common mode, and MIPI ultra-low power state (ULPS) support
  • LVDS channel swap, LVDS PIN order reverse feature for ease of PCB routing
  • ESD rating ±2 kV (HBM)
  • Packaged in 64-pin 5-mm × 5-mm nFBGA (ZXH)
  • Temperature range: –40°C to 85°C

The SN65DSI83 DSI to FlatLink bridge device features a single-channel MIPI D-PHY receiver front-end configuration with four lanes per channel operating at 1 Gbps per lane; a maximum input bandwidth of 4 Gbps. The bridge decodes MIPI DSI 18 bpp RGB666 and 24 bpp RGB888 packets and converts the formatted video data stream to a FlatLink-compatible LVDS output operating at pixel clocks operating from 25 MHz to 154 MHz, offering a Single-Link LVDS with four data lanes per link.

The SN65DSI83 device can support up to WUXGA 1920 × 1200 at 60 frames per second, at 24 bpp with reduced blanking. The SN65DSI83 device is also suitable for applications using 60 fps 1366 × 768 / 1280 × 800 at 18 bpp and 24 bpp. Partial line buffering is implemented to accommodate the data stream mismatch between the DSI and LVDS interfaces.

Designed with industry-compliant interface technology, the SN65DSI83 device is compatible with a wide range of microprocessors, and is designed with a range of power management features including low-swing LVDS outputs, and the MIPI defined ultra-low power state (ULPS) support.

The SN65DSI83 device is implemented in a small outline 5-mm × 5-mm nFBGA at 0.5-mm pitch package, and operates across a temperature range from –40°C to 85°C.

The SN65DSI83 DSI to FlatLink bridge device features a single-channel MIPI D-PHY receiver front-end configuration with four lanes per channel operating at 1 Gbps per lane; a maximum input bandwidth of 4 Gbps. The bridge decodes MIPI DSI 18 bpp RGB666 and 24 bpp RGB888 packets and converts the formatted video data stream to a FlatLink-compatible LVDS output operating at pixel clocks operating from 25 MHz to 154 MHz, offering a Single-Link LVDS with four data lanes per link.

The SN65DSI83 device can support up to WUXGA 1920 × 1200 at 60 frames per second, at 24 bpp with reduced blanking. The SN65DSI83 device is also suitable for applications using 60 fps 1366 × 768 / 1280 × 800 at 18 bpp and 24 bpp. Partial line buffering is implemented to accommodate the data stream mismatch between the DSI and LVDS interfaces.

Designed with industry-compliant interface technology, the SN65DSI83 device is compatible with a wide range of microprocessors, and is designed with a range of power management features including low-swing LVDS outputs, and the MIPI defined ultra-low power state (ULPS) support.

The SN65DSI83 device is implemented in a small outline 5-mm × 5-mm nFBGA at 0.5-mm pitch package, and operates across a temperature range from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN65DSI83-Q1 ACTIVE Automotive single-channel MIPI® DSI to single-link LVDS bridge Automotive grade with temperature range from –40°C to +125°C

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet SN65DSI83 MIPI DSI Bridge to FLAT LINK LVDS Single Channel DSI to SL LVDS Bridge datasheet (Rev. I) 01 Oct 2020
* User guide HSSC MicroStar BGA Discontinued and Redesigned 08 May 2022
Application note Troubleshooting SN65DSI8x - Tips and Tricks 27 Aug 2018
EVM User's guide SN65DSI83, SN65DSI84, and SN65DSI85 EVM User’s Manual and Implementation Guide 17 Nov 2015
Application note SN65DSI83, SN65DSI84, and SN65DSI85 Hardware Implementation Guide (Rev. A) 11 Apr 2013
Application note SN65DSI8x Video Configuration Guide and Configuration Tool Software Users Manual (Rev. B) 08 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65DSI83EVM — SN65DSI83 MIPI® DSI to LVDS bridge evaluation module & FlatLink™ integrated circuit

The SN65DSI83EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implement the SN65DSI85 device in system hardware.  This EVM can be used as a hardware reference design for any implementation using the SN65DSI83 device. This EVM includes (...)
User guide: PDF
Buy from a distributor
IDE, configuration, compiler or debugger

DSI-TUNER — Tuner video configuration software tool

The DSI Tuner video configuration tool generates the video timing and the configuration register values required to transfer the DSI data to the LVDS panel using the SN65DSI8x DSI-to-LVDS bridge device. The timing and the register values are calculated based on inputs entered in the input fields (...)
Simulation model

SN65DSI83 IBIS Model

SLLM202.ZIP (254 KB) - IBIS Model
Simulation model

SN65DSI85 Hspice Model

SLLJ007.ZIP (1092 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZXH) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos