8-pin (D) package image

SN65EL16D ACTIVE

5.0-V ECL differential buffer

Same as: SN65EL16D.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the SN65EL16

  • Differential PECL/NECL Receiver
  • Operating Range
    • PECL: VCC = 4.2 V to 5.7 V With VEE = 0 V
    • NECL: VCC = 0 V With VEE = -4.2 V to -5.7 V
  • 250-ps Propagation Delay
  • Support for Clock Frequencies >2 GHz
  • Deterministic Output Value for Open Input Conditions
  • Built-In Temperature Compensation
  • Drop-In Compatible With MC10EL16, MC100EL16
  • Built-In Input Pulldown Resistors
  • APPLICATIONS
    • Data and Clock Transmission Over Backplane

Description for the SN65EL16

The SN65EL16 is a differential PECL/ECL receiver with PECL/ECL output. The device includes circuitry to hold Q to a low logic level when the inputs are in an open condition.

The VBB pin is a reference voltage output for the device. When the device is used in the single-ended mode, the unused input should be tied to VBB. This reference voltage can also be used to bias the input when it is ac coupled. When the VBB pin is used, place a 0.01-µF decoupling capacitor between VCC and VBB. Also, limit the sink/source current to <0.5 mA to VBB. Leave VBB open when it is not used.

The SN65EL11 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more