SN65ELT20

ACTIVE

5-V TTL to differential PECL translator

Product details

Function Driver, Translator Protocols PECL Number of transmitters 1 Number of receivers 0 Supply voltage (V) 5 Signaling rate (Mbps) 860 Input signal TTL Output signal PECL Rating Catalog Operating temperature range (°C) -40 to 85
Function Driver, Translator Protocols PECL Number of transmitters 1 Number of receivers 0 Supply voltage (V) 5 Signaling rate (Mbps) 860 Input signal TTL Output signal PECL Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 1.25-ns Maximum Propagation Delay
  • Operating Range: VCC = 4.2 V to 5.7 V With GND = 0 V
  • Flow-Through Pinout Enables Easy Layout
  • Built-In Temperature Compensation
  • Drop-In Compatible With MC10ELT20, MC100ELT20
  • 1.25-ns Maximum Propagation Delay
  • Operating Range: VCC = 4.2 V to 5.7 V With GND = 0 V
  • Flow-Through Pinout Enables Easy Layout
  • Built-In Temperature Compensation
  • Drop-In Compatible With MC10ELT20, MC100ELT20

The SN65ELT20 is a TTL-to-differential PECL translator. It operates on a 5-V supply and ground only. The output is undetermined when the inputs are left floating. The low output skew makes the device an ideal solution for clock or data signal translation.

The SN65ELT20 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.

The SN65ELT20 is a TTL-to-differential PECL translator. It operates on a 5-V supply and ground only. The output is undetermined when the inputs are left floating. The low output skew makes the device an ideal solution for clock or data signal translation.

The SN65ELT20 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 5 V TTL to Differential PECL Translator datasheet (Rev. A) 08 Mar 2012
Application note AC Coupling Between Differential LVPECL, LVDS, HSTL and CML (Rev. C) 17 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos