8-pin (D) package image

SN65HVD08D OBSOLETE

3.3/5-V RS-485 Transceiver

SN65HVD08D is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

SN65HVD08DR ACTIVE 3.3/5-V RS-485 Transceiver Replacement

Pin-for-pin with same functionality to the compared device.

THVD1450DR ACTIVE 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection This device offers integrated IEC ESD protection (18-kV contact discharge), IEC EFT (4-kV noise immunity), and extended common voltage range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65HVD08DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN65HVD08 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the SN65HVD08

  • Operates with a 3-V to 5.5-V supply
  • Consumes less than 90-mW Quiescent power
  • Open-circuit, short-circuit, and idle-bus failsafe receiver
  • 1/8th Unit-load (up to 256 nodes on the bus)
  • Bus-pin ESD protection exceeds 16-kV HBM
  • Driver output voltage slew-rate limited for optimum signal quality at 10 Mbps
  • Electrically compatible with ANSI TIA/EIA-485 standard

Description for the SN65HVD08

The SN65HVD08 combines a 3-state differential line driver and differential line receiver designed for balanced data transmission and interoperation with ANSI TIA/EIA-485-A and ISO-8482E standard-compliant devices.

The wide supply voltage range and low quiescent current requirements allow the SN65HVD08s to operate from a 5-V power bus in the cable with as much as a 2-V line voltage drop. Busing power in the cable can alleviate the need for isolated power to be generated at each connection of a ground-isolated bus.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or not powered. The drivers and receivers have active-high and active-low enables respectively, which can be externally connected together to function as a direction control.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65HVD08DR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more