SN65HVD1040-Q1

ACTIVE

Automotive Catalog EMC Optimized CAN Transceiver

SN65HVD1040-Q1

ACTIVE

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Automotive
Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3A for All Pins Except 1, 5, 6, and 7
      • Level 3B for Pins 1, 5, 6, and 7
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M3
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • Improved Drop-In Replacement for TJA1040
  • Meets or Exceeds the Requirements of ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±8 kV (Human-Body Model) on Bus Pins
  • Low-Current Standby Mode With Bus Wakeup, <12 µA Maximum
  • High Electromagnetic Immunity (EMI)
  • Low Electromagnetic Emissions (EME)
  • Bus-Fault Protection of –27 V to 40 V
  • Dominant Time-Out Function
  • Thermal Shutdown Protection
  • Power-Up or Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level:
      • Level 3A for All Pins Except 1, 5, 6, and 7
      • Level 3B for Pins 1, 5, 6, and 7
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M3
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • Improved Drop-In Replacement for TJA1040
  • Meets or Exceeds the Requirements of ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±8 kV (Human-Body Model) on Bus Pins
  • Low-Current Standby Mode With Bus Wakeup, <12 µA Maximum
  • High Electromagnetic Immunity (EMI)
  • Low Electromagnetic Emissions (EME)
  • Bus-Fault Protection of –27 V to 40 V
  • Dominant Time-Out Function
  • Thermal Shutdown Protection
  • Power-Up or Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling

The SN65HVD1040-Q1 device meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

Designed for operation in especially harsh environments, the SN65HVD1040-Q1 features cross-wire, overvoltage, and loss of ground protection from –27 V to 40 V, overtemperature protection, a –12-V to 12-V common-mode range, and withstands voltage transients from –200 V to 200 V, according to ISO 7637.

STB (pin 8) provides two different modes of operation: high-speed mode or low-current standby mode. The high-speed mode of operation is selected by connecting STB (pin 8) to ground.

If a high logic level is applied to the STB pin of the SN65HVD1040-Q1, the device enters a low-current standby mode, while the receiver remains active in a low-power bus-monitor standby mode.

In the low-current standby mode, a dominant bit greater than 5 µs on the bus is passed by the bus-monitor circuit to the receiver output. The local protocol controller may then reactivate the device when it needs to transmit to the bus.

A dominant time-out circuit in the SN65HVD1040-Q1 prevents the driver from blocking network communication with a hardware or software failure. The time-out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is then reset by the next rising edge on TXD.

SPLIT (pin 5) is available as a VCC/2 common-mode bus voltage bias for a split-termination network (see SPLIT).

The SN65HVD1040 is characterized for operation from –40°C to 125°C.

The SN65HVD1040-Q1 device meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

Designed for operation in especially harsh environments, the SN65HVD1040-Q1 features cross-wire, overvoltage, and loss of ground protection from –27 V to 40 V, overtemperature protection, a –12-V to 12-V common-mode range, and withstands voltage transients from –200 V to 200 V, according to ISO 7637.

STB (pin 8) provides two different modes of operation: high-speed mode or low-current standby mode. The high-speed mode of operation is selected by connecting STB (pin 8) to ground.

If a high logic level is applied to the STB pin of the SN65HVD1040-Q1, the device enters a low-current standby mode, while the receiver remains active in a low-power bus-monitor standby mode.

In the low-current standby mode, a dominant bit greater than 5 µs on the bus is passed by the bus-monitor circuit to the receiver output. The local protocol controller may then reactivate the device when it needs to transmit to the bus.

A dominant time-out circuit in the SN65HVD1040-Q1 prevents the driver from blocking network communication with a hardware or software failure. The time-out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is then reset by the next rising edge on TXD.

SPLIT (pin 5) is available as a VCC/2 common-mode bus voltage bias for a split-termination network (see SPLIT).

The SN65HVD1040 is characterized for operation from –40°C to 125°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby Higher performance/no split pin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65HVD1040-Q1 EMC-Optimized Can Transceiver datasheet (Rev. E) PDF | HTML 19 Sep 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​