8-pin (D) package image

SN65HVD1040AQDRQ1 ACTIVE

Automotive Catalog EMC-Optimized CAN Transceiver

ACTIVE Custom reel may be available
Same as: SN65HVD1040AQDRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TCAN1044ADRQ1 ACTIVE Enhanced automotive CAN transceiver with standby

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN65HVD1040A-Q1 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the SN65HVD1040A-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 0: –40°C to +150°C Ambient Operating Temperature
    • Device HBM ESD Classification Level: 3A Level for All Pins Except 5, 6, and 7
      3B Level for Pins 5, 6 and 7
    • Device CDM ESD Classification Level C6
    • Device MM ESD Classification Level M3
  • Improved Drop-In Replacement for TJA1040
  • Meets or Exceeds the Requirements of ISO 11898-5
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body Model) on Bus Pins
  • Low-Current Standby Mode With Bus Wake-Up, <12 µA Maximum
  • High Electromagnetic Compliance (EMC)
  • Bus-Fault Protection of –27 V to 40 V
  • Dominant Time-Out Function
  • Thermal Shutdown Protection
  • SPLIT Voltage Source for Common-Mode Stabilization of Bus Through Split Termination
  • Digital Inputs Compatible With 3.3-V and 5-V Microprocessors.
  • Power-Up and Power-Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling
  • APPLICATIONS
    • GMW3122 Dual-Wire CAN Physical Layers
    • SAE J2284 High-Speed CAN for Automotive Applications
    • SAE J1939 Standard Data Bus Interface
    • ISO 11783 Standard Data Bus Interface
    • NMEA 2000 Standard Data Bus Interface

(1) The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second)
All other trademarks are the property of their respective owners

Description for the SN65HVD1040A-Q1

The SN65HVD1040A device meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps)(1).

Designed for operation in especially harsh environments, the SN65HVD1040A-Q1 features cross-wire, overvoltage, and loss of ground protection from –27 V to 40 V, overtemperature protection, a –12-V to 12-V common-mode range, and can withstand voltage transients according to ISO 7637.

STB (pin 8) provides two different modes of operation: high-speed mode or low-current standby mode. The high-speed mode of operation is selected by connecting STB (pin 8) to ground.

If a high logic level is applied to the STB pin of the SN65HVD1040A-Q1, the device enters a low-current standby mode, while the receiver remains active in a low-power bus-monitor standby mode.

In the low-current standby mode, a dominant bit greater than 5 µs on the bus is passed by the bus-monitor circuit to the receiver output. The local protocol controller may then reactivate the device when it needs to transmit to the bus.

A dominant time-out circuit in the SN65HVD1040A-Q1 prevents the driver from blocking network communication with a hardware or software failure. The time-out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is then reset by the next rising edge on TXD.

SPLIT (pin 5) is available as a VCC/2 common-mode bus voltage bias for a split-termination network (see Application and Implementation).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more