8-pin (D) package image

SN65HVD1050QDRQ1 ACTIVE

Automotive Catalog EMC Optimized CAN Transceiver

ACTIVE Custom reel may be available
Same as: SN65HVD1050QDRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TCAN1057ADRQ1 ACTIVE Automotive enhanced CAN transceiver with silent mode

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN65HVD1050-Q1 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the SN65HVD1050-Q1

  • Qualified for Automotive Applications
  • Customer-Specific Configuration Control Can Be Supported Along
    With Major-Change Approval
  • Improved Drop-In Replacement for TJA1050
  • Meets or Exceeds the Requirements of ISO 11898-2
  • GIFT/ICT Compliant
  • ESD Protection up to ±8 kV (Human-Body Model) on Bus Pins
  • High Electromagnetic Immunity (EMI)
  • Low Electromagnetic Emissions (EME)
  • Bus-Fault Protection of –27 V to 40 V
  • Dominant Time-Out Function
  • Thermal Shutdown Protection
  • Power-Up/Down Glitch-Free Bus Inputs and Outputs
    • High Input Impedance With Low VCC
    • Monotonic Outputs During Power Cycling
  • APPLICATIONS
    • GMW3122 Dual-Wire CAN Physical Layer
    • SAE J2284 High-Speed CAN for Automotive Applications
  • SAE J1939 Standard Data Bus Interface
  • ISO 11783 Standard Data Bus Interface
  • NMEA 2000 Standard Data Bus Interface
  • Industrial Automation
    • DeviceNet™ Data Buses (Vendor ID #806)

DeviceNet is a trademark of Texas Instruments.
(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description for the SN65HVD1050-Q1

The SN65HVD1050 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a Controller Area Network (CAN). The device is qualified for use in automotive applications.

As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps)(1).

Designed for operation is especially harsh environments, the SN65HVD1050 features cross-wire, over-voltage,and loss of ground protection from –27 V to 40 V, over-temperature protection, a –12-V to 12-V common-mode range, and withstands voltage transients from –200 V to 200 V according to ISO 7637.

Pin 8 provides for two different modes of operation: high-speed or silent mode. The high-speed mode of operation is selected by connecting S (pin 8) to ground.

If a high logic level is applied to the S pin of the SN65HVD1050, the device enters a listen-only silent mode during which the driver is switched off while the receiver remains fully functional.

In silent mode, all bus activity is passed by the receiver output to the local protocol controller. When data transmission is required, the local protocol controller reverses this low-current silent mode by placing a logic low on the S pin to resume full operation.

A dominant time-out circuit in the SN65HVD1050 prevents the driver from blocking network communication with a hardware or software failure. The time-out circuit is triggered by a falling edge on TXD (pin 1). If no rising edge is seen before the time-out constant of the circuit expires, the driver is disabled. The circuit is then reset by the next rising edge on TXD.

Vref (pin 5) is available as a VCC/2 voltage reference.

The SN65HVD1050 is characterized for operation from –40°C to 125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more