SN65HVD1792-EP

ACTIVE

Fault-Protected RS-485 Transceiver With Extended Common-Mode Range

SN65HVD1792-EP

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 1 Fault protection (V) -70 to 70 Common-mode range (V) -20 to 25 Number of nodes 256 Features Fault protection Isolated No Supply current (max) (µA) 6000 Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 105
Number of receivers 1 Number of transmitters 1 Duplex Full Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 1 Fault protection (V) -70 to 70 Common-mode range (V) -20 to 25 Number of nodes 256 Features Fault protection Isolated No Supply current (max) (µA) 6000 Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 105
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Bus-Pin Fault Protection to > ±70 V
  • Common-Mode Voltage Range (–20 V to 25 V)
    More Than Doubles TIA/EIA 485 Requirement
  • Bus I/O Protection
    • ±16 kV JEDEC HBM Protection
  • Reduced Unit Load for Up to 256 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit
    and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 µA Typ
    • ICC 5 mA Quiescent During Operation
  • Power-Up, Power-Down Glitch-Free Operation
  • Bus-Pin Fault Protection to > ±70 V
  • Common-Mode Voltage Range (–20 V to 25 V)
    More Than Doubles TIA/EIA 485 Requirement
  • Bus I/O Protection
    • ±16 kV JEDEC HBM Protection
  • Reduced Unit Load for Up to 256 Nodes
  • Failsafe Receiver for Open-Circuit, Short-Circuit
    and Idle-Bus Conditions
  • Low Power Consumption
    • Low Standby Supply Current, 1 µA Typ
    • ICC 5 mA Quiescent During Operation
  • Power-Up, Power-Down Glitch-Free Operation

The SN65HVD1792 is designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. It is also robust to ESD events, with high levels of protection to human-body model specifications.

The SN65HVD1792 combines a differential driver and a differential receiver, which operate from a single power supply. The SN65HVD1792 is characterized from –40°C to 105°C.

The SN65HVD1792 is designed to survive overvoltage faults such as direct shorts to power supplies, mis-wiring faults, connector failures, cable crushes, and tool mis-applications. It is also robust to ESD events, with high levels of protection to human-body model specifications.

The SN65HVD1792 combines a differential driver and a differential receiver, which operate from a single power supply. The SN65HVD1792 is characterized from –40°C to 105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Fault-Protected RS-485 Transceiver With Extended Common-Mode Range datasheet (Rev. A) 20 Aug 2013
* VID SN65HVD1792-EP VID V6213620 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos