8-pin (D) package image

SN65HVD256DR ACTIVE

CAN Transceiver With Fast Loop Times for Highly Loaded Networks

ACTIVE Custom reel may be available
Same as: SN65HVD256DR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65HVD256D ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More SN65HVD256 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the SN65HVD256

  • Meets the Requirements of ISO11898-2
  • Turbo CAN:
    • Short and Symmetrical Propagation Delay
      Times and Fast Loop Times for Enhanced
      Timing Margin
    • Higher Data Rates in CAN Networks
  • I/O Voltage Range Supports 3.3-V and 5-V MCUs
  • Ideal Passive Behavior When Unpowered
    • Bus and Logic Pins are High Impedance (No
      Load)
    • Power Up and Power Down With Glitch-Free
      Operation on Bus
  • Protection Features
    • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection –27 V to 40 V
    • Undervoltage Protection on Supply Pins
    • Driver Dominant Time Out (TXD DTO)
    • SN65HVD257: Receiver-Dominant Time Out
      (RXD DTO)
    • SN65HVD257: FAULT Output Pin
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation

Description for the SN65HVD256

This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network) Physical Layer standard. It is designed for data rates in excess of 1 Mbps for CAN in short networks, and enhanced timing margin and higher data rates in long and highly-loaded networks. The device provides many protection features to enhance device and CAN-network robustness. The SN65HVD257 device adds additional features, allowing for easy design of redundant and multitopology networks with fault indication for higher levels of functional safety in the CAN system.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65HVD256D ACTIVE
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more