Packaging information
| Package | Pins VSSOP (DGK) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 80 | TUBE |
Features for the SN65HVD75
- Small-size VSSOP Packages Save Board Space, or SOIC for Drop-in Compatibility
- Bus I/O Protection
- >±15 kV HBM Protection
- >±12 kV IEC 61000-4-2 Contact Discharge
- >±4 kV IEC 61000-4-4 Fast Transient Burst
- Extended Industrial Temperature Range
–40°C to 125°C - Large Receiver Hysteresis (80 mV) for Noise Rejection
- Low Unit-Loading Allows Over 200 Connected Nodes
- Low Power Consumption
- Low Standby Supply Current: < 2 µA
- ICC < 1 mA Quiescent During Operation
- 5-V Tolerant Logic Inputs Compatible With
3.3-V or 5-V Controllers - Signaling Rate Options Optimized for:
250 kbps, 20 Mbps, 50 Mbps - Glitch Free Power-Up and Power-Down Bus Inputs and Outputs
Description for the SN65HVD75
These devices have robust 3.3-V drivers and receivers in a small package for demanding industrial applications. The bus pins are robust to ESD events with high levels of protection to Human-Body Model and IEC Contact Discharge specifications.
Each of these devices combines a differential driver and a differential receiver which operate from a single 3.3-V power supply. The driver differential outputs and the receiver differential inputs are connected internally to form a bus port suitable for half-duplex (two-wire bus) communication. These devices feature a wide common-mode voltage range making the devices suitable for multi-point applications over long cable runs. These devices are characterized from –40°C to 125°C.