SN65HVDA1040B-Q1

ACTIVE

Automotive EMC-optimized CAN transceiver

SN65HVDA1040B-Q1

ACTIVE

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.2 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Automotive
Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.2 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 0: –40°C to +125°C, TA
    • HBM ESD classification level:
      • 3A Level for all pins except 5, 6, and 7
      • 3B Level for pins 5, 6 and 7
    • CDM ESD classification level C6
  • Meets or exceeds the requirements of ISO 11898-2 and -5
  • GIFT/ICT compliant
  • Low-current standby mode with bus wakeup, <12 µA maximum
  • High electromagnetic compliance (EMC)
  • SPLIT voltage source for common-mode stabilization of bus through split termination
  • Digital inputs compatible with 3.3-v and 5-v microprocessors
  • Package options: SOIC
  • Protection features
    • Bus-fault protection of –27 V to 40 V
    • TXD dominant time-out
    • Thermal shutdown protection
    • Power up and power down glitch-free bus inputs and outputs
    • High bus input impedance with low VCC (ideal passive behavior on bus when unpowered)
  • AEC-Q100 Qualified for automotive applications
    • Temperature grade 0: –40°C to +125°C, TA
    • HBM ESD classification level:
      • 3A Level for all pins except 5, 6, and 7
      • 3B Level for pins 5, 6 and 7
    • CDM ESD classification level C6
  • Meets or exceeds the requirements of ISO 11898-2 and -5
  • GIFT/ICT compliant
  • Low-current standby mode with bus wakeup, <12 µA maximum
  • High electromagnetic compliance (EMC)
  • SPLIT voltage source for common-mode stabilization of bus through split termination
  • Digital inputs compatible with 3.3-v and 5-v microprocessors
  • Package options: SOIC
  • Protection features
    • Bus-fault protection of –27 V to 40 V
    • TXD dominant time-out
    • Thermal shutdown protection
    • Power up and power down glitch-free bus inputs and outputs
    • High bus input impedance with low VCC (ideal passive behavior on bus when unpowered)

The SN65HVDA1040B-Q1 device meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a controller area network (CAN). As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

The device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lock out (UVLO), over-temperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to –27 V to 40 V, and voltage transients according to ISO 7637. The device is qualified for use in automotive applications.

The SN65HVDA1040B-Q1 device meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a controller area network (CAN). As a CAN transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second, expressed in the units bps (bits per second).

The device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lock out (UVLO), over-temperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to –27 V to 40 V, and voltage transients according to ISO 7637. The device is qualified for use in automotive applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby Higher performance/no split pin

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65HVDA1040B-Q1 EMC-Optimized High-Speed CAN Bus Transceiver datasheet PDF | HTML 26 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos