SN65HVDA1050A-Q1

ACTIVE

Automotive Catalog EMC-Optimized High-Speed CAN Transceiver

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode Higher performance/no split pin

SN65HVDA1050A-Q1

ACTIVE

Product details

Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Automotive
Protocols CAN Number of channels 1 Supply voltage (V) 4.75 to 5.25 Bus fault voltage (V) -27 to 40 Signaling rate (max) (bps) 1000000 Rating Automotive
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Meets or Exceeds the Requirements of
    ISO 11898-2
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body
    Model) on Bus Pins
  • High Electromagnetic Compliance (EMC)
  • SPLIT (VREF) Voltage Source for Common-Mode
    Stabilization of Bus Through Split Termination
  • Digital Inputs Compatible With 3.3-V and 5-V
    Microprocessors
  • Protection Features
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant Time-Out
    • Thermal Shutdown Protection
    • Power-Up and Power-Down Glitch-Free Bus
      Inputs and Outputs
  • Qualified for Automotive Applications
  • Meets or Exceeds the Requirements of
    ISO 11898-2
  • GIFT/ICT Compliant
  • ESD Protection up to ±12 kV (Human-Body
    Model) on Bus Pins
  • High Electromagnetic Compliance (EMC)
  • SPLIT (VREF) Voltage Source for Common-Mode
    Stabilization of Bus Through Split Termination
  • Digital Inputs Compatible With 3.3-V and 5-V
    Microprocessors
  • Protection Features
    • Bus-Fault Protection of –27 V to 40 V
    • TXD Dominant Time-Out
    • Thermal Shutdown Protection
    • Power-Up and Power-Down Glitch-Free Bus
      Inputs and Outputs

The SN65HVDA1050A-Q1 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a controller area network (CAN). The device is qualified for use in automotive applications. As a CAN bus transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second expressed in bits per second (bps).

The SN65HVDA1050A-Q1 device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lockout, overtemperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to sources from –27 V to 40 V, and voltage transients according to ISO 7637.

The SN65HVDA1050A-Q1 meets or exceeds the specifications of the ISO 11898 standard for use in applications employing a controller area network (CAN). The device is qualified for use in automotive applications. As a CAN bus transceiver, this device provides differential transmit capability to the bus and differential receive capability to a CAN controller at signaling rates up to 1 megabit per second (Mbps). The signaling rate of a line is the number of voltage transitions that are made per second expressed in bits per second (bps).

The SN65HVDA1050A-Q1 device is designed for operation in especially harsh environments and includes many device protection features such as undervoltage lockout, overtemperature thermal shutdown, wide common-mode range, and loss of ground protection. The bus pins are also protected against external cross-wiring, shorts to sources from –27 V to 40 V, and voltage transients according to ISO 7637.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN65HVDA1050A-Q1 EMC-Optimized High-Speed CAN Bus Transceiver datasheet (Rev. B) PDF | HTML 01 Jul 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​