24-pin (RLH) package image

SN65LVCP1412RLHT OBSOLETE

14.2-Gbps dual channel, dual mode linear equalizer

OBSOLETE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65LVCP1412RLHR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SN65LVCP1412 information

Packaging information

Package | Pins WQFN (RLH) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the SN65LVCP1412

  • Dual Channel, Uni-Directional, Multi-Rate, Dual-Mode Linear Equalizer with Operation
    up to 14.2Gbps Serial Data Rate for Backplane and Cable Interconnects
  • Linear Equalization Increases Link Margin for Systems
    Implementing Decision Feedback Equalizers (DFE)
  • 18dB Analog Equalization at 7.1GHz with 1dB Step Control for Backplane Mode or Cable Mode
  • Output Linear Dynamic Range: 1200mV
  • Bandwidth: >20GHz – Typical
  • Better than 15dB Return Loss at 7.1GHz
  • Supports Out-of-Band (OOB) Signaling
  • Low Power: Typically 75mW per Channel at 2.5V VCC
  • 24-Terminal QFN (Quad Flatpack, No-Lead) 4mm × 5mm × 0.75mm; 0.5mm Terminal Pitch
  • Excellent Impedance Matching to 100Ω Differential PCB Transmission Lines
  • GPIO or I2C Control
  • 2.5V and 3.3V±5% Single Power Supply
  • 2kV ESD (HBM)
  • Flow-Through Pin-Out Provides Ease of Routing
  • Small Package Size Saves Board Space

Description for the SN65LVCP1412

The SN65LVCP1412 is an asynchronous, protocol-agnostic, low latency, two-channel linear equalizer optimized for use up to 14.2Gbps and compensates for losses in backplane or active cable applications. The architecture of SN65LVCP1412 is designed to work with an ASIC or a FPGA with digital equalization employing Decision Feedback Equalizers (DFE). SN65LVCP1412 linear equalizer preserves the shape of the transmitted signal ensuring optimum DFE performance. SN65LVCP1412 provides a low power solution while at the same time extending the effectiveness of DFE.

SN65LVCP1412 is configurable via I2C or GPIO interface. Using the I2C interface of the SN65LVCP1412 enables the user to control independently the Equalization, Path Gain, and Output Dynamic Range for each individual channel. In GPIO mode, Equalization, Path Gain, and Output Dynamic Range can be set for all channels using the GPIO Input pins.

SN65LVCP1412 outputs can be disabled independently via I2C.

The SN65LVCP1412 operates from a single 2.5V or 3.3V power supply.

The package for the SN65LVCP1412 is a 24 pin 4mm x 5mm x 0.75mm QFN (Quad Flatpack, No-lead) lead-free package with 0.5mm pitch, and characterized for operation from –40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65LVCP1412RLHR OBSOLETE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more