16-pin (D) package image

SN65LVCP23D ACTIVE

2x2 crosspoint switch : LVPECL outputs

Same as: SN65LVCP23D.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the SN65LVCP23

  • High Speed 2x2 LVPECL Crosspoint Switch
  • LVDS Crosspoint Switch Available in SN65LVCP22
  • 50 ps (Typ), of Peak-to-Peak Jitter With PRBS = 223- 1 Pattern
  • Output (Channel-to-Channel) Skew Is 10 ps (Typ), 50 ps (Max)
  • Configurable as 2:1 Mux, 1:2 Demux, Repeater or 1:2 Signal Splitter
  • Inputs Accept LVDS, LVPECL, and CML Signals
  • Fast Switch Time of 1.7 ns (Typ)
  • Fast Propagation Delay of 0.75 ns (Typ)
  • 16 Lead SOIC and TSSOP Packages
  • Operating Temperature: -40°C to 85°C
  • APPLICATIONS
    • Gigabit Ethernet Redundant Transmission Paths
    • Gigabit Interface Converters (GBICs)
    • Fibre Channel Redundant Transmission Paths
    • HDTV Video Routing
    • Base Stations
    • Protection Switching for Serial Backplanes
    • Network Switches/Routers
    • Optical Networking Line Cards/Switches
    • Clock Distribution

Description for the SN65LVCP23

The SN65LVCP23 is a 2x2 LVPECL crosspoint switch. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVPECL drivers to provide high-speed operation. The SN65LVCP23 provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2x2 switching, and LVDS/CML to LVPECL level translation on each channel. The flexible operation of the SN65LVCP23 provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault-tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems. TI offers an additional gigabit repeater/translator in the SN65LVDS101.

The SN65LVCP23 uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to-channel skew is less than 10 ps (typ) and 50 ps (max) to ensure accurate alignment of outputs in all applications. Both SOIC and TSSOP package options are available.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more