48-pin (RGZ) package image

SN65LVCP40RGZT OBSOLETE

DC to 4-Gbps dual 1:2 mux/repeater/equalizer

OBSOLETE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65LVCP40RGZ OBSOLETE
Package qty | Carrier 52 | TUBE
Inventory
Qty | Price 1ku | +
SN65LVCP40RGZR OBSOLETE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: 5A991B1

More SN65LVCP40 information

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the SN65LVCP40

  • Receiver Equalization and Selectable Driver Preemphasis to Counteract High-Frequency Transmission Line Losses
  • Integration of Two-Serial Port
  • Selectable Loopback
  • Typical Power Consumption 650 mW
  • 30-ps Deterministic Jitter
  • On-Chip 100- Receiver and Driver Differential Termination Resistors Eliminate External Components and Reflection from Stubs
  • 3.3-V Nominal Power Supply
  • 48-Terminal QFN (Quad Flatpack) 7mm × 7 mm × 1 mm, 0.5-mm Terminal Pitch
  • Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Bidirectional Link Replicator
    • Signal Conditioner
    • XAUI 802.3ae Protocol Backplane Redundancy
    • Host Adapter (Applications With Internal and External Connection to SERDES)
    • Signaling Rates DC to 4 Gbps Including XAUI, GbE, FC, HDTV

Description for the SN65LVCP40

The SN65LVCP40 is a signal conditioner and data multiplexer optimized for backplanes. Input equalization and programmable output preemphasis support data rates up to 4 Gbps. Common applications are redundancy switching, signal buffering, or performance improvements on legacy backplane hardware.

The SN65LVCP40 combines a pair of 1:2 buffers with a pair of 2:1 multiplexers (mux). Selectable switch-side loopback supports system testing. System interconnects and serial backplane applications of up to 4 Gbps are supported. Each of the two independent channels consists of a transmitter with a fan-out of two, and a receiver with a 2:1 input multiplexer.

The drivers provide four selectable levels of preemphasis to compensate for transmission line losses. The receivers incorporates receive equalization and compensates for input transmission line loss. This minimizes deterministic jitter in the link. The equalization is optimized to compensate for a FR-4 backplane trace with 5-dB, high-frequency loss between 375 MHz and 1.875 GHz. This corresponds to a 24-inch long FR-4 trace with 6-mil trace width.

This device operates from a single 3.3-V supply. The device has integrated 100- line impedance. The inputs and outputs may be ac coupled for best interconnectivity with other devices such as SERDES I/O or additional XAUI multiplexer buffer. With ac coupling, jitter is the lowest.

The SN65LVCP40 is packaged in a 7 mm × 7 mm × 1 mm QFN (quad flatpack no-lead) lead-free package, and is characterized for operation from -40°C to 85°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65LVCP40RGZ OBSOLETE
Package qty | Carrier 52 | TUBE
Inventory
Qty | Price 1ku | +
SN65LVCP40RGZR OBSOLETE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more