SN65LVDS108

ACTIVE

1:8 LVDS clock fanout buffer

Product details

Function Receiver, Repeater Protocols LVDS Number of transmitters 8 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver, Repeater Protocols LVDS Number of transmitters 8 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • One Line Receiver and Eight Line Drivers Configured as an 8-Port LVDS Repeater
  • Line Receiver and Line Drivers Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Typical Data Signaling Rates to 400 Mbps or Clock Frequencies to 400 MHz
  • Enabling Logic Allows Individual Control of Each Driver Output, Plus All Outputs
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and a 100- Load
  • Electrically Compatible With LVDS, PECL, LVPECL, LVTTL, LVCMOS, GTL, BTL, CTT, SSTL, or HSTL Outputs With External Termination Networks
  • Propagation Delay Times < 4.7 ns
  • Output Skew Less Than 300 ps and Part-to-Part Skew Less Than 1.5 ns
  • Total Power Dissipation at 200 MHz Typically Less Than 330 mW With 8 Channels Enabled
  • Driver Outputs or Receiver Input Equals High Impedance When Disabled or With VCC < 1.5 V
  • Bus-Pin ESD Protection Exceeds 12 kV
  • Packaged in Thin Shrink Small-Outline Package With 20-Mil Terminal Pitch

  • One Line Receiver and Eight Line Drivers Configured as an 8-Port LVDS Repeater
  • Line Receiver and Line Drivers Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Typical Data Signaling Rates to 400 Mbps or Clock Frequencies to 400 MHz
  • Enabling Logic Allows Individual Control of Each Driver Output, Plus All Outputs
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and a 100- Load
  • Electrically Compatible With LVDS, PECL, LVPECL, LVTTL, LVCMOS, GTL, BTL, CTT, SSTL, or HSTL Outputs With External Termination Networks
  • Propagation Delay Times < 4.7 ns
  • Output Skew Less Than 300 ps and Part-to-Part Skew Less Than 1.5 ns
  • Total Power Dissipation at 200 MHz Typically Less Than 330 mW With 8 Channels Enabled
  • Driver Outputs or Receiver Input Equals High Impedance When Disabled or With VCC < 1.5 V
  • Bus-Pin ESD Protection Exceeds 12 kV
  • Packaged in Thin Shrink Small-Outline Package With 20-Mil Terminal Pitch

The SN65LVDS108 is configured as one differential line receiver connected to eight differential line drivers. Individual output enables are provided for each output and an additional enable is provided for all outputs.

The line receivers and line drivers implement the electrical characteristics of low-voltage differential signaling (LVDS). LVDS, as specified in EIA/TIA-644, is a data signaling technique that offers low power, low noise emission, high noise immunity, and high switching speeds. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.)

The intended application of this device, and the LVDS signaling technique, is for point-to-point or point-to-multipoint (distributed simplex) baseband data transmission on controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of drivers integrated into the same silicon substrate, along with the low pulse skew of balanced signaling, provides extremely precise timing alignment of the signals being repeated from the inputs. This is particularly advantageous for implementing system clock or data distribution trees.

The SN65LVDS108 is characterized for operation from –40°C to 85°C.

The SN65LVDS108 is configured as one differential line receiver connected to eight differential line drivers. Individual output enables are provided for each output and an additional enable is provided for all outputs.

The line receivers and line drivers implement the electrical characteristics of low-voltage differential signaling (LVDS). LVDS, as specified in EIA/TIA-644, is a data signaling technique that offers low power, low noise emission, high noise immunity, and high switching speeds. (Note: The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media, the noise coupling to the environment, and other system characteristics.)

The intended application of this device, and the LVDS signaling technique, is for point-to-point or point-to-multipoint (distributed simplex) baseband data transmission on controlled impedance media of approximately 100 . The transmission media may be printed-circuit board traces, backplanes, or cables. The large number of drivers integrated into the same silicon substrate, along with the low pulse skew of balanced signaling, provides extremely precise timing alignment of the signals being repeated from the inputs. This is particularly advantageous for implementing system clock or data distribution trees.

The SN65LVDS108 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Port LVDS Repeater datasheet (Rev. E) 02 Feb 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS108 IBIS Model (Rev. A)

SLLC064A.ZIP (9 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos