SN65LVDS86A

ACTIVE

Flatlink Receiver

Product details

Protocols Automotive Rating Automotive Operating temperature range (°C) -40 to 125
Protocols Automotive Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (DGG) 48 101.25 mm² 12.5 x 8.1
  • 3:21 Data Channel Expansion at up to 178.5 Mbytes/s Throughput
  • Suited for SVGA, XGA, or SXGA Display Data Transmission From Controller to Display With Very Low EMI
  • Three Data Channels and Clock Low-Voltage Differential Channels In and 21 Data and Clock Low-Voltage TTL Channels Out
  • Operates From a Single 3.3-V Supply
  • Tolerates 4-kV HBM ESD
  • Packaged in Thin Shrink Small-Outline Package (TSSOP) With 20-Mil Terminal Pitch
  • Consumes Less Than 1 mW When Disabled
  • Wide Phase-Lock Input Frequency Range of 31 MHz to 68 MHz
  • No External Components Required for PLL
  • Inputs Meet or Exceed the Standard Requirements of ANSI EIA/TIA-644 Standard
  • Improved Replacement for the DS90C364 and SN75LVDS86
  • Improved Jitter Tolerance
  • See SN65LVDS86A-Q1 Data Sheet for Information About the Automotive Qualified Version

FlatLink is a trademark of Texas Instruments Incorporated.

  • 3:21 Data Channel Expansion at up to 178.5 Mbytes/s Throughput
  • Suited for SVGA, XGA, or SXGA Display Data Transmission From Controller to Display With Very Low EMI
  • Three Data Channels and Clock Low-Voltage Differential Channels In and 21 Data and Clock Low-Voltage TTL Channels Out
  • Operates From a Single 3.3-V Supply
  • Tolerates 4-kV HBM ESD
  • Packaged in Thin Shrink Small-Outline Package (TSSOP) With 20-Mil Terminal Pitch
  • Consumes Less Than 1 mW When Disabled
  • Wide Phase-Lock Input Frequency Range of 31 MHz to 68 MHz
  • No External Components Required for PLL
  • Inputs Meet or Exceed the Standard Requirements of ANSI EIA/TIA-644 Standard
  • Improved Replacement for the DS90C364 and SN75LVDS86
  • Improved Jitter Tolerance
  • See SN65LVDS86A-Q1 Data Sheet for Information About the Automotive Qualified Version

FlatLink is a trademark of Texas Instruments Incorporated.

The SN65LVDS86A/SN75LVDS86A FlatLink. receiver contains three serial-in 7-bit parallel-out shift registers and four low-voltage differential signaling (LVDS) line receivers in a single integrated circuit. These functions allow receipt of synchronous data from a compatible transmitter, such as the SN75LVDS81, ’83, ’84, or ’85, over four balanced-pair conductors and expansion to 21 bits of single-ended low-voltage LVTTL synchronous data at a lower transfer rate.

When receiving, the high-speed LVDS data is received and loaded into registers at seven times the LVDS input clock (CLKIN) rate. The data is then unloaded to a 21-bit-wide LVTTL parallel bus at the CLKIN rate. The ’LVDS86A presents valid data on the falling edge of the output clock (CLKOUT).

The ’LVDS86A requires only four line-termination resistors for the differential inputs and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is the possible use of the shutdown/clear (SHTDN) active-low input to inhibit the clock and shut off the LVDS receivers for lower power consumption. A low level on this signal clears all internal registers to a low level.

The SN75LVDS86A is characterized for operation over ambient free-air temperatures of 0°C to 70°C. The SN65LVDS86A is characterized for operation over the full Automotive temperature range of –40°C to 125°C.

The SN65LVDS86A/SN75LVDS86A FlatLink. receiver contains three serial-in 7-bit parallel-out shift registers and four low-voltage differential signaling (LVDS) line receivers in a single integrated circuit. These functions allow receipt of synchronous data from a compatible transmitter, such as the SN75LVDS81, ’83, ’84, or ’85, over four balanced-pair conductors and expansion to 21 bits of single-ended low-voltage LVTTL synchronous data at a lower transfer rate.

When receiving, the high-speed LVDS data is received and loaded into registers at seven times the LVDS input clock (CLKIN) rate. The data is then unloaded to a 21-bit-wide LVTTL parallel bus at the CLKIN rate. The ’LVDS86A presents valid data on the falling edge of the output clock (CLKOUT).

The ’LVDS86A requires only four line-termination resistors for the differential inputs and little or no control. The data bus appears the same at the input to the transmitter and output of the receiver with the data transmission transparent to the user(s). The only user intervention is the possible use of the shutdown/clear (SHTDN) active-low input to inhibit the clock and shut off the LVDS receivers for lower power consumption. A low level on this signal clears all internal registers to a low level.

The SN75LVDS86A is characterized for operation over ambient free-air temperatures of 0°C to 70°C. The SN65LVDS86A is characterized for operation over the full Automotive temperature range of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Flatlink (TM) Receiver datasheet (Rev. D) 28 Nov 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos