Home Interface USB ICs USB redrivers & multiplexers

2nd generation dual channel USB 3.0 redriver

SN65LVPE512 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TUSB522P ACTIVE Fourth generation dual-channel USB 3.0 redriver This product complies to newer USB specifications

Product details

Type Redriver Function USB 3.0 USB speed (MBits) 5000 Number of channels 2 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Function USB 3.0 USB speed (MBits) 5000 Number of channels 2 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4 WQFN (RMQ) 24 9 mm² 3 x 3
  • Single Lane USB 3.0 Equalizer, Redriver
  • Selectable Equalization, De-Emphasis and Output
    Swing Control
  • Integrated Termination
  • Hot-Plug Capable
  • Low Active Power (U0 state)
    • 315 mW (Typical), VCC = 3.3 V
  • USB 3.0 Low Power Support
    • 7 mW (Typical) When No Connection Detected
    • 70 mW (Typical) When Link in U2, U3 Mode
  • Excellent Jitter and Loss Compensation
    Capability:
    • > 40 Inches of Total 4-Mil Stripline on FR4
  • Small Foot Print: 3 mm × 3 mm and 4 mm × 4 mm
    24-pin QFN Packages
  • High Protection Against ESD Transient
    • HBM: 5,000 V
    • CDM: 1,500 V
    • MM: 200 V
  • Single Lane USB 3.0 Equalizer, Redriver
  • Selectable Equalization, De-Emphasis and Output
    Swing Control
  • Integrated Termination
  • Hot-Plug Capable
  • Low Active Power (U0 state)
    • 315 mW (Typical), VCC = 3.3 V
  • USB 3.0 Low Power Support
    • 7 mW (Typical) When No Connection Detected
    • 70 mW (Typical) When Link in U2, U3 Mode
  • Excellent Jitter and Loss Compensation
    Capability:
    • > 40 Inches of Total 4-Mil Stripline on FR4
  • Small Foot Print: 3 mm × 3 mm and 4 mm × 4 mm
    24-pin QFN Packages
  • High Protection Against ESD Transient
    • HBM: 5,000 V
    • CDM: 1,500 V
    • MM: 200 V

The SN65LVPE512 device is a dual-channel, single-lane USB 3.0 redriver and signal conditioner supporting data rates of 5 Gbps. The device complies with USB 3.0 spec revision 1.0, supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.

The SN65LVPE512 device is a dual-channel, single-lane USB 3.0 redriver and signal conditioner supporting data rates of 5 Gbps. The device complies with USB 3.0 spec revision 1.0, supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SN65LVPE512 Dual-Channel USB 3.0 Redriver, Equalizer datasheet (Rev. B) PDF | HTML 30 Jun 2016
Application note SN65LVPE502A to TUSB522P Change 15 Aug 2016
EVM User's guide SN65LVPE512 EVM User's Guide 27 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVPE512RMQR AMI Electrical Model

SLLC441.ZIP (2480 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian
WQFN (RMQ) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos