48-pin (DGG) package image

SN65MLVD129DGG LAST TIME BUY

Dual 1:4 LVTTL to M-LVDS repeater

Same as: SN65MLVD129DGG.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65MLVD129DGGR LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

More SN65MLVD129 information

Packaging information

Package | Pins TSSOP (DGG) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 40 | TUBE

Features for the SN65MLVD129

  • LVTTL Receiver and Eight Line Drivers Configured as an 8-Port M-LVDS Repeater—SN65MLVD128
  • 2 LVTTL Receivers and Eight Line Drivers Configured as Dual 4-Port M-LVDS Repeaters—SN65MLVD129
  • Drivers Meet or Exceed the M-LVDS Standard (TIA/EIA-899)
  • Low-Voltage Differential 30- Line Drivers for Data Rates¹ Up to 250 Mbps or Clock Frequencies Up to 125 MHz
  • Power Up/Down Glitch Free
  • Controlled Driver Output Voltage Transition Times for Improved Signal Quality
  • Bus Pins High Impedance When Disabled or VCC ≤ 1.5 V
  • Independent Enables for each Driver
  • Output-to-Ouput Skew tsk(o) ≤ 160 ps
       Part-to-Part Skew tsk(pp) ≤ 800 ps
  • Single 3.3-V Voltage Supply
  • Bus Pin ESD Protection Exceeds 9 kV
  • Packaged in 48-Pin TSSOP (DGG)
  • APPLICATIONS
    • AdvancedTCA™ (ATCA™) Clock Bus Driver
    • Clock Distribution
    • Data and Clock Repeating Over Backplanes and Cables
    • Cellular Base Stations
    • Central Office Switches
    • Network Switches and Routers

¹The data rate of a line, is the number of voltage transitions that are made per second expressed in the units bps (bits per second).
AdvancedTCA and ATCA are trademarks of the PCI Industrial Computer Manufacturers Group.

Description for the SN65MLVD129

The SN65MLVD128 and SN65MLVD129 are LVTTL-to-M.LVDS translators/repeaters. Outputs comply with the M.LVDS standard (TIA/EIA-899) and are optimized for data rates up to 250 Mbps, and clock frequencies up to 125 MHz. The driver outputs have been designed to support multipoint buses presenting loads as low as 30 and incorporates controlled transition times for backbone operation.

M-LVDS compliant devices allow for 32 nodes on a common bus, providing a high-speed replacement for RS-485 devices when lower common-mode voltage range and lower output signaling levels are acceptable. The SN65MLVD128 and SN65MLVD129 provide separate driver enables, allowing for independent control of each output signal.

Intended applications for these devices include transmission of clock signals from a central clock module, as well as translation and buffering of data or control signals for transmission through a controlled impedance backplane or cable.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN65MLVD129DGGR LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more