Packaging information
Package | Pins TSSOP (PW) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 70 | TUBE |
Features for the SN74ABT241A
- State-of-the-Art EPIC-IIBTM BiCMOS Design Significantly Reduces Power Dissipation
- Latch-Up Performance Exceeds 500 mA Per JEDEC Standard JESD-17
- ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
- Typical VOLP (Output Ground Bounce) < 1 V at VCC = 5 V, TA = 25°C
- High-Drive Outputs (-32-mA IOH, 64-mA IOL)
- Package Options Include Plastic Small-Outline (DW), Shrink Small-Outline (DB), and Thin Shrink Small-Outline (PW) Packages, Ceramic Chip Carriers (FK), Plastic (N) and Ceramic (J) DIPs, and Ceramic Flat (W) Package
EPIC-IIB is a trademark of Texas Instruments Incorporated.
Description for the SN74ABT241A
These octal buffers and line drivers are designed specifically to
improve both the performance and density of 3-state memory address
drivers, clock drivers, and bus-oriented receivers and transmitters.
Together with the SN54ABT240, SN74ABT240A, and 'ABT244A, these
devices provide the choice of selected combinations of inverting and
noninverting outputs, symmetrical active-low output-enable () inputs, and complementary OE and
inputs.
To ensure the high-impedance state during power up or power down,
should be tied
to VCC through a pullup resistor; the minimum value of the
resistor is determined by the current-sinking capability of the
driver. OE should be tied to GND through a pulldown resistor; the
minimum value of the resistor is determined by the current-sourcing
capability of the driver.
The SN54ABT241 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ABT241A is characterized for operation from -40°C to 85°C.