The 'ABT833 8-bit to 9-bit parity transceivers are designed for
communication between data buses. When data is transmitted from the A
bus to the B bus, a parity bit is generated. When data is transmitted
from the B bus to the A bus with its corresponding parity bit, the
open-collector parity-error () output indicates whether or not an error in the B data
has occurred. The output-enable ( and ) inputs can be
used to disable the device so that the buses are effectively
isolated. The 'ABT833 provide true data at their outputs.
A 9-bit parity generator/checker generates a parity-odd (PARITY)
output and monitors the parity of the I/O ports with the flag. is clocked into the register on
the rising edge of the clock (CLK) input. The error flag register is
cleared with a low pulse on the clear () input. When both and are low, data is transferred from
the A bus to the B bus and inverted parity is generated. Inverted
parity is a forced error condition that gives the designer more
system diagnostic capability.
To ensure the high-impedance state during power up or power down,
should be tied
to VCC through a pullup resistor; the minimum value of the
resistor is determined by the current-sinking capability of the
driver.
The SN54ABT833 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74ABT833 is characterized for operation from -40°C to
85°C.
The 'ABT833 8-bit to 9-bit parity transceivers are designed for
communication between data buses. When data is transmitted from the A
bus to the B bus, a parity bit is generated. When data is transmitted
from the B bus to the A bus with its corresponding parity bit, the
open-collector parity-error () output indicates whether or not an error in the B data
has occurred. The output-enable ( and ) inputs can be
used to disable the device so that the buses are effectively
isolated. The 'ABT833 provide true data at their outputs.
A 9-bit parity generator/checker generates a parity-odd (PARITY)
output and monitors the parity of the I/O ports with the flag. is clocked into the register on
the rising edge of the clock (CLK) input. The error flag register is
cleared with a low pulse on the clear () input. When both and are low, data is transferred from
the A bus to the B bus and inverted parity is generated. Inverted
parity is a forced error condition that gives the designer more
system diagnostic capability.
To ensure the high-impedance state during power up or power down,
should be tied
to VCC through a pullup resistor; the minimum value of the
resistor is determined by the current-sinking capability of the
driver.
The SN54ABT833 is characterized for operation over the full
military temperature range of -55°C to 125°C. The
SN74ABT833 is characterized for operation from -40°C to
85°C.