48-pin (DGG) package image

SN74ABTE16246DGGR ACTIVE

11-Bit Incident-Wave Switching Bus Transceivers With 3-State and Open-Collector Outputs

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DGG) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74ABTE16246

  • Member of the Texas Instruments Widebus™ Family
  • Supports the VME64 ETL Specification
  • Reduced TTL-Compatible Input Threshold Range
  • High-Drive Outputs (IOH = –60 mA, IOL = 90 mA) Support Equivalent 25- Incident-Wave Switching
  • VCC BIAS Pin Minimizes Signal Distortion During Live Insertion
  • Internal Pullup Resistor on OE\ Keeps Outputs in High-Impedance State During Power Up or Power Down
  • Distributed VCC and GND Pins Minimize High-Speed Switching Noise
  • Equivalent 25- Series Damping Resistor on B Port
  • Bus Hold on Data Inputs Eliminates the Need for External Pullup/Pulldown Resistors

Widebus is a trademark of Texas Instruments.

Description for the SN74ABTE16246

The SN74ABTE16246 is an 11-bit noninverting transceiver designed for asynchronous two-way communication between buses. This device has open-collector and 3-state outputs. The device allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated. When OE\ is low, the device is active.

The B port has an equivalent 25- series output resistor to reduce ringing. Active bus-hold inputs on the B port hold unused or floating inputs at a valid logic level.

The A port provides for the precharging of the outputs via VCCBIAS, which establishes a voltage between 1.3 V and 1.7 V when VCC is not connected.

Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more